Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

AD8251

PRODUCTION

10 MHz, G = 1, 2, 4, 8 iCMOS® Programmable Gain Instrumentation Amplifier

Viewing:

Overview

  • Small package: 10-lead MSOP
  • Programmable gains: 1, 2, 4, 8
  • Digital or pin-programmable gain setting
  • Wide supply: ±5 V to ±15 V
  • Excellent dc performance
    High CMRR: 98 dB (minimum), G = 8
    Low gain drift: 10 ppm/°C (maximum)
    Low offset drift: 1.8 μV/°C (maximum), G = 8

EXCELLENT AC PERFORMANCE

  • Fast settling time: 785 ns to 0.001% (maximum)
  • High slew rate: 20 V/μs (minimum)
  • Low distortion: −110 dB THD at 1 kHz,10 V swing
  • High CMRR over frequency: 80 dB to 50 kHz (minimum)
  • Low noise: 18 nV/√Hz, G = 10 (maximum)
  • Low power: 4 mA
AD8251
10 MHz, G = 1, 2, 4, 8 iCMOS® Programmable Gain Instrumentation Amplifier
AD8251-fbl 30043660AD8251-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

In-Amp Diamond Plot Tool

The Diamond Plot Tool is a web application that generates a configuration-specific Output Voltage Range vs. Input Common-Mode Voltage graph, also known as the Diamond Plot, for Analog Devices Instrumentation Amplifiers. Based on user inputs such as supply voltage, gain, and input signal range, the tool detects saturation and recommends in-amps for which the input signal is in-range and the configuration is valid. Avoid saturation, find the best in-amp for your design, and save time.

In-Amp Diamond Plot Tool

SPICE Model 1

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Evaluation Kits

eval board
EVAL-ADMX2001

High-Performance Precision Impedance Analyzer Measurement Evaluation Board

Features and Benefits

  • Complex impedance measurements
    • DC, 0.2Hz to 10MHz
  • 0.05% Basic Relative Accuracy
  • Wide measurement range
    • Resistance from 100μΩ to 20MΩ
    • Capacitance from 100aF to 160F
    • Inductance from 1nH to 1600H
  • Programmable test signal
    • 16-bit amplitude adjustment up to 2.25Vpk
    • Frequency resolution of 0.2Hz
    • 16-bit DC bias setting up to ±2.5V
  • DC resistance measurements
  • 18 impedance measurement formats for C, R, L, Z and Y
  • Automated multi-point and parametric sweeps
  • Calibration and fixture compensation functions
    • Automated calibration routines for measurement traceability
    • Calibration coefficient storage in non-volatile memory
    • Compensation eliminates the effect of fixture parasitics

For a complete evaluation solution, both boards must be purchased:

  • ADMX2001B
  • EVAL-ADMX2001EBZ

Product Details

The ADMX2001 is a measurement module that simplifies the development of impedance measurement systems or can be used to enhance the capabilities of existing test platforms. Using high-performance mixed-signal and processing algorithms, the ADMX2001 can measure changes in capacitance as small as 0.1fF and resistance values up to 20MΩ, often required to test semiconductor devices, electronic components, and sensors. Moreover, built-in measurement algorithms enable the ADMX2001 to deliver fully calibrated complex impedance or admittance measurement results in various formats, including parallel and series combinations of resistance, capacitance, and inductance.

Applications

  • Automated test equipment
  • Semiconductor characterization
  • Wafer acceptance test
  • Electrical Impedance Spectroscopy
  • Impedance network analysis
  • Battery test

eval board
EVAL-ADMX2001

High-Performance Precision Impedance Analyzer Measurement Evaluation Board

Features and Benefits

  • Complex impedance measurements
    • DC, 0.2Hz to 10MHz
  • 0.05% Basic Relative Accuracy
  • Wide measurement range
    • Resistance from 100μΩ to 20MΩ
    • Capacitance from 100aF to 160F
    • Inductance from 1nH to 1600H
  • Programmable test signal
    • 16-bit amplitude adjustment up to 2.25Vpk
    • Frequency resolution of 0.2Hz
    • 16-bit DC bias setting up to ±2.5V
  • DC resistance measurements
  • 18 impedance measurement formats for C, R, L, Z and Y
  • Automated multi-point and parametric sweeps
  • Calibration and fixture compensation functions
    • Automated calibration routines for measurement traceability
    • Calibration coefficient storage in non-volatile memory
    • Compensation eliminates the effect of fixture parasitics

For a complete evaluation solution, both boards must be purchased:

  • ADMX2001B
  • EVAL-ADMX2001EBZ

Product Details

The ADMX2001 is a measurement module that simplifies the development of impedance measurement systems or can be used to enhance the capabilities of existing test platforms. Using high-performance mixed-signal and processing algorithms, the ADMX2001 can measure changes in capacitance as small as 0.1fF and resistance values up to 20MΩ, often required to test semiconductor devices, electronic components, and sensors. Moreover, built-in measurement algorithms enable the ADMX2001 to deliver fully calibrated complex impedance or admittance measurement results in various formats, including parallel and series combinations of resistance, capacitance, and inductance.

Applications

  • Automated test equipment
  • Semiconductor characterization
  • Wafer acceptance test
  • Electrical Impedance Spectroscopy
  • Impedance network analysis
  • Battery test

eval board
EVAL-AD8251

AD8251 Evaluation Board

Features and Benefits

  • Does not require software to operate
  • Runs from dual supply (±7 to ±15 V)
  • Gain selection through DIP switches
  • Numerous test points for external stimulus
  • Signal paths use SMA connectors

Product Details

The AD8251-EVALZ user guide details how the AD8251- EVALZ evaluation board evaluates the AD8251. The user guide outlines the basic connections required to evaluate the AD8251 and describes the switch settings available to obtain desired outputs.

Many configuration options are available on the AD8251- EVALZ evaluation board that allow additional input filtering and output filtering if there is a noisy environment. The logic control is covered with an on-board 5.0 V regulator and a dual in-line package (DIP) switch. However, these logic signals can be overridden and clipped on by way of the on-board test points if the DIP switch has each position set to open.

eval board
EVAL-AD8251

AD8251 Evaluation Board

Features and Benefits

  • Does not require software to operate
  • Runs from dual supply (±7 to ±15 V)
  • Gain selection through DIP switches
  • Numerous test points for external stimulus
  • Signal paths use SMA connectors

Product Details

The AD8251-EVALZ user guide details how the AD8251- EVALZ evaluation board evaluates the AD8251. The user guide outlines the basic connections required to evaluate the AD8251 and describes the switch settings available to obtain desired outputs.

Many configuration options are available on the AD8251- EVALZ evaluation board that allow additional input filtering and output filtering if there is a noisy environment. The logic control is covered with an on-board 5.0 V regulator and a dual in-line package (DIP) switch. However, these logic signals can be overridden and clipped on by way of the on-board test points if the DIP switch has each position set to open.

EVAL-ADMX2001
High-Performance Precision Impedance Analyzer Measurement Evaluation Board
EVAL-ADMX2001EBZKIT Evaluation Board EVAL-ADMX2001EBZKIT Evaluation Board - Top View ADMX2001 Evaluation Board ADMX2001 Evaluation Board - Top View ADMX2001 Evaluation Board - Bottom View EVAL-ADMX2001EBZ Evaluation Board EVAL-ADMX2001EBZ Evaluation Board - Top View EVAL-ADMX2001EBZ Evaluation Board - Bottom View
EVAL-ADMX2001
High-Performance Precision Impedance Analyzer Measurement Evaluation Board
EVAL-ADMX2001EBZKIT Evaluation Board EVAL-ADMX2001EBZKIT Evaluation Board - Top View ADMX2001 Evaluation Board ADMX2001 Evaluation Board - Top View ADMX2001 Evaluation Board - Bottom View EVAL-ADMX2001EBZ Evaluation Board EVAL-ADMX2001EBZ Evaluation Board - Top View EVAL-ADMX2001EBZ Evaluation Board - Bottom View
EVAL-AD8251
AD8251 Evaluation Board
AD8251-EVALZ Image
EVAL-AD8251
AD8251 Evaluation Board
AD8251-EVALZ Image

Reference Designs

CN-0393 Simplified Schematic Diagram
CN0393 Circuits from the lab

Bank Isolated, 2-Channel, 16-Bit, 500 kSPS, Simultaneous Sampling Signal Chain Featuring μModule Data Acquisition System

Features and Benefits

  • 2-channel, 16-bit 500kSPS simultaneous sampling
  • Bank isolated
  • Complete data acquisition system

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2017-01-26 02:28
    Reducing Challenges in the Precision Conversion Design Cycle
Multichannel Data Acquisition Simplified Circuit
CN0345 Circuits from the lab

Low Power, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial-Level Signals

Features and Benefits

  • 18-Bit 8-Channel Data Acquisition System
  • Single-ended and differential industrial signal levels
  • 750 kSPS per channel switching rate
  • 240mW at maximum sampling rate
Isolated Multichannel Data Acquisition Simplified Circuit
CN0385 Circuits from the lab

Isolated, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial Level Signals

Features and Benefits

  • Multichannel Isolated Data Acquisition System
  • Industrial Signal Levels
  • 18-bit, 2MSPS Conversion
  • 750kHz Channel Switching Rate

CN0393
Bank Isolated, 2-Channel, 16-Bit, 500 kSPS, Simultaneous Sampling Signal Chain Featuring μModule Data Acquisition System
CN-0393 Simplified Schematic Diagram
Photograph of EVAL-CN0393-FMCZ Board
CN0345
Low Power, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial-Level Signals
Multichannel Data Acquisition Simplified Circuit
EVAL-CN0345-SDZ Evaluation Hardware
CN0385
Isolated, Multichannel Data Acquisition System with PGIA for Single-Ended and Differential Industrial Level Signals
Isolated Multichannel Data Acquisition Simplified Circuit
EVAL-CN0385-FMCZ Evaluation Hardware

Latest Discussions

Recently Viewed