AD7986
PRODUCTION18-Bit, 2 MSPS PulSAR 15 mW ADC in QFN
- Part Models
- 2
- 1ku List Price
- Starting From $29.07
Overview
- 18-bit resolution with no missing codes
- Throughput: 2 MSPS (TURBO = high), 1.5 MSPS (TURBO = low)
- Low power dissipation
- 15 mW at 2 MSPS, with external reference
- 26 mW at 2 MSPS with internal reference
- INL: ±1 LSB typical, ±2.5 LSB maximum
- SNR
- 95.5 dB, with on-chip reference
- 97.0 dB, with external reference
- 4.096 V internal reference: typical drift of 10 ppm/°C
- True differential analog input voltage range: ±VREF
- 0 V to VREF with VREF up to 5.0 V
- Allows use of any input range
- See data sheet for additional features
The AD7986 is an 18-bit, 2 MSPS successive approximation, analog-to-digital converter (ADC). It contains a low power, high speed, 18-bit sampling ADC, an internal conversion clock, an internal reference (and buffer), error correction circuits, and a versatile serial interface port. On the rising edge of CNV, the AD7986 samples the voltage difference between the IN+ and IN− pins. The voltages on these pins usually swing in opposite phases between 0 V and VREF. It features a very high sampling rate turbo mode (TURBO = high) and a reduced power normal mode (TURBO = low) for low power applications where the power is scaled with the throughput.
In normal mode (TURBO = low), the SPI-compatible serial interface also features the ability, using the SDI input, to daisychain several ADCs on a single 3-wire bus and provide an optional busy indicator. It is compatible with 1.8 V, 2.5 V, and 2.7 V using the separate VIO supply.
The AD7986 is available in a 20-lead LFCSP with operation specified from −40°C to +85°C.
Applications
- Battery-powered equipment
- Data acquisition systems
- Medical instruments
- Seismic data acquisition systems
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 2
Tutorial 4
Product Selection Guide 1
Technical Book 1
Device Drivers 4
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7986BCPZ | 20-Lead LFCSP (4mm x 4mm w/ EP) | ||
| AD7986BCPZ-RL7 | 20-Lead LFCSP (4mm x 4mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 25, 2017 - 17_0068 CANCELLED: Addition of ASE Korea as an Alternate Assembly Site for Select 3x3mm and 4x4mm Body Sizes LFCSP Devices |
||
| AD7986BCPZ | PRODUCTION | |
| AD7986BCPZ-RL7 | PRODUCTION | |
|
May 5, 2014 - 14_0020 Conversion of 4x4mm body Size LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to Amkor Philippines. |
||
| AD7986BCPZ | PRODUCTION | |
| AD7986BCPZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 4
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Data Isolators 4 | ||
| ADUM3401 | PRODUCTION | Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability |
| ADUM4401 | PRODUCTION |
5 kV RMS Quad-Channel Digital Isolators |
| ADUM1401 | PRODUCTION | Quad-Channel Digital Isolator (3/1 Channel Directionality) |
| ADUM3481 | PRODUCTION | Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality) |
| Operational Amplifiers (Op Amps) 7 | ||
| ADA4627-1 | PRODUCTION | 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp |
| ADA4610-2 | RECOMMENDED FOR NEW DESIGNS | Low Noise, Precision, Rail-to-Rail Output, JFET Dual Op Amp |
| ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
| AD8031 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier |
| AD8655 | PRODUCTION | Low Noise, Precision CMOS Amplifier |
| ADA4897-1 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
| AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
| RF Amplifiers 3 | ||
| AD8476 | PRODUCTION | Low Power, Unity Gain Fully Differential Amplifier & ADC Driver |
| ADA4940-1 | PRODUCTION | Ultralow Power, Low Distortion ADC Driver |
| ADA4941-1 | PRODUCTION | Single-Supply, Differential 18-Bit ADC Driver |
| Voltage References 3 | ||
| ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
| ADR445 | PRODUCTION | Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source |
| ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| Parts | Product Life Cycle | Description |
|---|---|---|
| AD4003 | PRODUCTION | 18-Bit, 2 MSPS/1 MSPS/500 kSPS, Easy Drive, Differential SAR ADCs |
Tools & Simulations
Precision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Precision ADC Driver Tool