AD7942

PRODUCTION

14-Bit, 250 kSPS PulSAR®, Pseudo Differential ADC in MSOP/LFCSP

Viewing:

Overview

  • 14-bit resolution with no missing codes
  • Throughput: 250 kSPS
  • INL: ±0.4 LSB typical, ±1 LSB maximum (±0.0061% of FSR)
  • SINAD: 85 dB @ 20 kHz
  • THD: −100 dB @ 20 kHz
  • Pseudo differential analog input range
    0 V to VREF with VREF up to VDD
  • No pipeline delay
  • See Data Sheet for Additional Information
AD7942
14-Bit, 250 kSPS PulSAR®, Pseudo Differential ADC in MSOP/LFCSP
AD7942 Functional Block Diagram AD7942 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 4
ADUM1401 PRODUCTION Quad-Channel Digital Isolator (3/1 Channel Directionality)
ADUM4401 PRODUCTION 5 kV RMS Quad-Channel Digital Isolators
ADUM3481 PRODUCTION Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality)
ADUM3401 PRODUCTION Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
Operational Amplifiers (Op Amps) 13
ADA4807-1 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4807-2 RECOMMENDED FOR NEW DESIGNS

3.1 nV/√Hz, 1 mA, 180 MHz, Rail-to-Rail Input/Output Amplifier

ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
ADA4897-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power Operational Amplifier
ADA4805-1 RECOMMENDED FOR NEW DESIGNS 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
ADA4805-2 RECOMMENDED FOR NEW DESIGNS Dual, 0.2 µV/°C Offset Drift, 105 MHz Low Power, Low Noise, Rail-to-Rail Amplifier
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4841-2 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
AD8031 PRODUCTION 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier
AD8603 PRODUCTION MicroPower RRIO Low Noise Precision Single CMOS Op Amp
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
Voltage References 2
ADR433 PRODUCTION Ultralow Noise XFET® 3.0V Voltage Reference w/Current Sink and Source Capability
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision ADC Driver Tool

The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input

Open Tool

AD7685 IBIS Models 1


Evaluation Kits

eval board
EVAL-AD7942

AD7942 Evaluation kit

Product Details

The EVAL-AD7942SDZ is a fully featured evaluation kit for the AD7942. This board operates in stand alone mode or in conjunction with the System Development Platform, EVAL-SDP-CB1Z . When operated with the System Development Platform software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the System Development Platform . When operated in standalone mode the ADZS-BRKOUT-EX3 break out board is recommended for access to various control pins.


eval board
EVAL-AD7942-PMDZ

14-Bit, 250 kSPS PulSAR® ADC PMOD Evaluation Board

Features and Benefits

  • 14-Bit Analog to Digital Converters
  • 250 kSPS
  • Unipolar, Single-Ended Input
  • Standard SPI PMOD header/pin out
  • Connectable to 3rd Party FPGA and MCU Platforms

Product Details

The PMOD-compatible evaluation/prototyping board is a small form factor, low-cost analog-to-digital conversion option. When prototyping, this board is used in conjunction with your favorite MCU or FPGA development board which has the SPI PMOD peripheral connector. Direct electrical and physical connection will enable you to quickly develop software for your system.

This board can also be operated as an evaluation board using the System Demonstration Platform (EVAL-SDP-CB1Z) and an adaptor board (SDP-PMD-IB1Z). When operated with the System Demonstration Platform, a LabView software GUI is provided enabling the user to perform analysis of the ADC's performance.

EVAL-AD7942
AD7942 Evaluation kit
10 Lead PulSAR Evaluation Board
EVAL-AD7942-PMDZ
14-Bit, 250 kSPS PulSAR® ADC PMOD Evaluation Board
EVAL-AD7942-PMDZ Evaluation Board EVAL-AD7942-PMDZ Evaluation Board - Top View EVAL-AD7942-PMDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed