AD7690
PRODUCTION18-Bit, 1.5 LSB INL, 400 kSPS PulSAR® Differential ADC in MSOP/QFN
- Part Models
- 3
- 1ku List Price
- Starting From $30.25
Overview
- 18-bit resolution with no missing codes
- Throughput: 400 kSPS
- INL: ±0.75 LSB typ, ±1.5 LSB max
(±6 ppm of FSR) - Dynamic range: 102 dB @ 400 kSPS
- Oversampled dynamic range: 125 dB @ 1 kSPS
- Noise-free code resolution: 20 bits @ 1 kSPS
- Effective resolution: 22.7 bits @ 1 kSPS
- SINAD: 101.5 dB @ 1 kHz
- THD: −125 dB @ 1 kHz
- True differential analog input range:
±VREF0 V to VREF with VREF up to VDD on both inputs - No pipeline delay
- Single-supply 5 V operation with 1.8 V/2.5 V/3 V/5 V logic interface
The AD7690 is an 18-bit, successive approximation, analog-to-digital converter (ADC) that operates from a single power supply, VDD. It contains a low power, high speed, 18-bit sampling ADC with no missing codes, an internal conversion clock, and a versatile serial interface port. On the CNV rising edge, it samples the voltage difference between the IN+ and IN− pins. The voltages on these pins swing in opposite phase between 0 V and REF. The reference voltage, REF, is applied externally and can be set up to the supply voltage.
The power of the AD7690 scales linearly with the throughput.
The SPI-compatible serial interface also features the ability, using the SDI input, to daisy-chain several ADCs on a single, 3-wire bus and provides an optional busy indicator. It is compatible with 1.8 V, 2.5 V, 3 V, or 5 V logic, using the separate VIO supply.
The AD7690 is housed in a 10-lead MSOP or a 10-lead QFN (LFCSP) with operation specified from −40°C to +85°C.
APPLICATIONS
- Battery-powered equipment
- Data acquisition
- Seismic data acquisition systems
- DVMs
- Instrumentation
- Medical instruments
Documentation
Data Sheet 1
User Guide 2
Application Note 1
Technical Articles 1
Tested Product Combinations 1
Tutorial 1
Device Drivers 1
Rarely Asked Question 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7690BCPZRL7 | 10-Lead LFCSP (3mm x 3mm) | ||
| AD7690BRMZ | 10-Lead MSOP | ||
| AD7690BRMZ-RL7 | 10-Lead MSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 15, 2012 - 10_0006 Halogen Free Material Change for mini SOIC Products |
||
| AD7690BRMZ | PRODUCTION | |
| AD7690BRMZ-RL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
FPGA/HDL 2
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Data Isolators 4 | ||
| ADUM3401 | PRODUCTION | Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability |
| ADUM4401 | PRODUCTION |
5 kV RMS Quad-Channel Digital Isolators |
| ADUM1401 | PRODUCTION | Quad-Channel Digital Isolator (3/1 Channel Directionality) |
| ADUM3481 | PRODUCTION | Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality) |
| Differential Amplifiers 3 | ||
| ADA4940-1 | PRODUCTION | Ultralow Power, Low Distortion ADC Driver |
| ADA4941-1 | PRODUCTION | Single-Supply, Differential 18-Bit ADC Driver |
| AD8476 | PRODUCTION | Low Power, Unity Gain Fully Differential Amplifier & ADC Driver |
| Operational Amplifiers (Op Amps) 7 | ||
| AD8031 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier |
| AD8655 | PRODUCTION | Low Noise, Precision CMOS Amplifier |
| ADA4897-1 | RECOMMENDED FOR NEW DESIGNS | 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers |
| AD8021 | PRODUCTION | Low Noise, High Speed Amplifier for 16-Bit Systems |
| ADA4841-1 | PRODUCTION | Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier |
| ADA4627-1 | PRODUCTION | 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp |
| ADA4610-2 | RECOMMENDED FOR NEW DESIGNS | Low Noise, Precision, Rail-to-Rail Output, JFET Dual Op Amp |
| Voltage References 3 | ||
| ADR445 | PRODUCTION | Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source |
| ADR435 | PRODUCTION | Ultralow Noise XFET® Voltage References with Current Sink and Source Capability |
| ADR4550 | PRODUCTION | Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference |
Tools & Simulations
Precision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Precision ADC Driver Tool