AD7656

PRODUCTION

250 kSPS, 6-Channel, Simultaneous Sampling Bipolar 16-Bit ADC

Viewing:

Overview

  • 6 independent ADCs
  • True bipolar analog inputs
  • Pin-/software-selectable ranges: ±10 V, ±5 V
  • Fast throughput rate: 250 kSPS
  • iCMOS process technology
  • Low power 140 mW at 250 kSPS with 5 V supplies
  • Wide input bandwidth 86.5 dB SNR at 50 kHz input frequency
  • On-chip reference and reference buffers
  • Parallel, serial, and daisy-chain interface modes
  • High speed serial interface SPI®-/QSPI-/MICROWIRE-/DSP-compatible
  • Standby mode: 100 µW maximum
  • 64-lead LQFP
AD7656
250 kSPS, 6-Channel, Simultaneous Sampling Bipolar 16-Bit ADC
AD7656/AD7657/AD7658 Functional Block Diagram AD7656/AD7657/AD7658 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 2
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
ADP160 PRODUCTION Ultra Low Quiescent Current 150 mA, CMOS Linear Regulator
Operational Amplifiers (Op Amps) 6
AD8597 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (single)
AD8599 PRODUCTION Ultralow Distortion, Ultralow Noise Op Amp (Dual)
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
Switching Regulators & Controllers 1
ADP2114 PRODUCTION Configurable, Dual 2 A/Single 4 A, Synchronous Step-Down DC-to-DC Regulator
Voltage References 6
ADR421 PRODUCTION Ultraprecision, Low Noise, 2.500 V XFET® Voltage References
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
AD780 PRODUCTION 2.5 V/3.0 V High Precision Reference
AD1582 PRODUCTION 2.5V Micropower, Precisions Series Mode Voltage References
ADR391 PRODUCTION 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

EVAL-AD7656

AD7656 Evaluation Kit

Product Details

The EVAL-AD7656SDZ is a fully featured evaluation kit for the AD7656. This board operates in stand alone mode or in conjunction with the Evaluation Controller board . When operated with the Evaluation Controller board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Evaluation Controller board.

EVAL-AD7656
AD7656 Evaluation Kit

Latest Discussions

Recently Viewed