AD7403

RECOMMENDED FOR NEW DESIGNS

16-Bit, Isolated Sigma-Delta Modulator

Viewing:

Part Details

  • 5 MHz to 20 MHz external clock input rate
  • 16 bits, no missing codes
  • Signal to noise ratio (SNR): 88 dB (typical)
  • Effective number of bits (ENOB): 14.2 bits typical
  • Offset drift vs. temperature
    • AD7403: 1.6 μV/°C typical
    • AD7403-8: 2 μV/°C typical
  • On-board digital isolator
  • On-board reference
  • See data sheet for additional features
AD7403-EP supports defense and aerospace applications (AQEC standard)
  • Download AD7403-EP data sheet
  • Military temperature range: −55°C to +125°C
  • Controlled manufacturing baseline
  • One assembly/test site
  • One fabrication site
  • Enhanced product change notification
  • Qualification data available on request
  • V62/16625 DSCC Drawing Number
AD7403
16-Bit, Isolated Sigma-Delta Modulator
AD7403 Functional Block Diagram AD7403_PC AD7403-EP Functional Block Diagram AD7403-EP Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 3

User Guide 1

Application Note 3

Technical Articles 12

Informational 1

Safety and Regulatory Compliance 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1


Hardware Ecosystem

Parts Product Life Cycle Description
Digital Signal Processors (DSP) 5
ADSP-CM402F LAST TIME BUY

150MHz ARM Cortex-M4 with 11+ ENOB ADC, LQFP120

ADSP-CM403F PRODUCTION

240MHz ARM Cortex-M4 with 13+ ENOB ADC, LQFP120

ADSP-CM407F PRODUCTION 240MHz ARM Cortex-M4 with 11+ ENOB ADC, LQFP176
ADSP-CM408F PRODUCTION 240MHz ARM Cortex-M4 with 13+ ENOB ADC, LQFP176

ADSP-CM409F PRODUCTION 240MHz ARM Cortex-M4 with 13+ ENOB ADC, BGA212
Switching Regulators & Controllers 2
ADUM6000 PRODUCTION Isolated, 5 kV, DC/DC Converter
ADP2441 RECOMMENDED FOR NEW DESIGNS 36 V,1 A, Synchronous, Step-Down DC-DC Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

MathWorks® 1

MathWorks Simulink Model of AD7403

Open Tool

AD7403 Simulink ADIsimADC Model

Open Tool

IBIS Model 2


Evaluation Kits

eval board
FLEXMC MOTOR CONTROL LOW VOLTAGE KIT

Evaluation board for evaluating FlexMC Motor Control Low Voltage Kit

Features and Benefits

The FlexMC Kit enables users to:
  • Minimize setup time with out-of-the-box functionality and begin testing quickly
  • Prototype rapidly and then deploy with the FlexMC Kit
  • Get started with sample code as a base for their own application development

Product Details

The FlexMC Motor Control Development PlatformTM is a rapid development system for any motor control solution. The FlexMC KitTM enables you to accelerate time-to-market and increase performance with powerful model-based design tools. This solution combines hardware and software with out-of-the-box functionality for a permanent magnet synchronous motor (PMSM) with hall sensor, encoder, or sensorless feedback.


Solution Overview
The FlexMC Kit has the hardware and software required to spin the kit’s motor under open or closed loop speed control in conjunction with an ADSP-CM408 EZ Kit. The software is provided as an executable file which can be flashed to the ADSP-CM408 processor using the ADI serial boot-loader utility. A .NET-based graphical user interface (GUI) is provided to enable motor start-stop, speed control, and data visualization. Sample C-code is also provided for open loop Volts/Hertz control of a motor.


The FlexMC Kit hardware comes in two variants. The kit option includes a PMSM motor with encoder, a 24V motor drive board, and a power supply. The board-only option includes the motor drive board only. In this case users can connect their own motor and power source. In both cases, the power board connects directly to an Analog Devices ADSP-CM408 Mixed-Signal Control Processor EZ Kit (sold separately). Easy connection to motors and the CM408 EZ Kit make this system perfect for your prototyping needs.


Additional rapid prototyping MATLAB/Simulink tools and support can be obtained by purchasing this kit from Boston Engineering


Low Voltage Kit Contents
Hardware:
  • Low Voltage Motor Control Board, 12-36V, 10A
  • 24V, 3-phase PMSM (not included in board-only option)
  • Quadrature Incremental Encoder (not included in board-only option)
  • SOLD SEPERATELY: ADI ADSP-CM408 EZ Kit

Software:
  • Executable Demo Application
  • Sample application C code

Note: To get started, download software and to get technical support on the FlexMC kit go to EngineerZone:
Sample C Code for EV-MCS-LVDRV-Z platform
Getting started with the EV-MCS-LVDRV-Z motor control platform


eval board
EVAL-ISO-INVERTER-MC

Isolated Inverter Platform Evaluation Board

Features and Benefits

The isolated inverter platform enables users to:

  • Evaluate ADI’s new, fully featured isolated gate drivers (ADuM4135) technology in a system-level application at realistic dc bus voltages (EV-MCS-ISOINVEP-Z)
  • Evaluate ADI simple dual isolated gate driver (ADuM4223) technology in a system-level application at realistic dc bus voltages (EV-MCS-ISOINV-Z)
  • Evaluate ADI sigma-delta modulators (AD7403) for voltage and current measurement or feedback in a realistic switching environment
  • Develop motor control algorithms utilizing ADI isolated sigma-delta current and voltage feedback
  • Test bench their motor control software/firmware with a flexible hardware development platform
  • Evaluate an elegant gate driver bias supply solution using the ADP1621

Product Details

The Isolated Inverter Platform is a rapid development system for hardware and/or software development in three-phase inverter applications, with a particular focus on motor control. Flexible evaluation of ADI isolation technology in a highly configurable system-oriented platform is enabled with multiple test-points, and connectivity options. An easy-plug connector allows controller connection to an ADSP-CM408 processor evaluation board, while additional 0.1” headers enable alternative connectivity to other processor or FPGA platforms. The benefits of ADI isolated sigma-delta converters for voltage and current measurement, isolated gate drivers, and power controllers can be explored in a full system application at dc bus levels up to 800V. There are 2 models available, isolated inverter platform, and isolated inverter platform with full featured IGBT drivers.

Solution Overview
The isolated inverter platform and isolated inverter platform with full featured IGBT drivers offer a power board that runs from a dc input and provides a three-phase variable frequency, variable voltage, and variable dead-time PWM output to a three-phase motor or load. The inverter is provided as an open loop platform, but feedback signals are provided to enable the application developer to close the control loop. For the isolated inverter platform (EV-MCS-ISOINV-Z), two isolated current,phase to phase and dc bus voltage feedback signals are provided to the control side of the board via sigma-delta modulators, and these can be used for development of control algorithms. The inverter is made up of a three-phase six-IGBT bridge, with the IGBTs rated at 1200V and driven by three dual isolated gate drivers (ADuM4223). For the isolated inverter platform with full featured IGBT drivers (EV-MCS-ISOINVEP-Z), three isolated phase current and dc bus voltage feedback signals are provided to the control side of the board via sigma-delta modulators, and these can be used for development of control algorithms. The inverter is made up of a three-phase six-IGBT bridge, with the IGBTs rated at 1200V and driven by six individual isolated gate drivers (ADuM4135) with desaturation protection and Miller clamp. For both platforms, a DC – rather than AC- input is provided to allow flexibility on the dc bus voltage level (rather than it being limited to the ac line peak).

The board is designed to work from a DC supply in the range 24Vdc-800Vdc.. The power board is rated up to 2kVA without forced air cooling. Additional power throughput can be achieved with fan cooling added. A series connected diode implements a half-wave rectifier at the input, so if needed, the power board can be driven from an AC supply. However output power is limited in this case. If a full AC front-end is required, the inverter platform can be utilized in conjunction with the ADP1047 evaluation board up to 300W, or the ADP1048 evaluation board up to 600W. An isolated I2C interface is provided on the inverter board so that the ADP104x evaluation board can be easily controlled by the same processor/FPGA interface. The inverter kit has the hardware and software required to spin a three-phase motor under open loop speed control in conjunction with an ADSP-CM408 EZ Kit. The demo software is provided as an IAR Embedded Workbench C project or an executable file which can be flashed to the ADSP-CM408 processor using the ADI serial boot-loader utility. A .NET-based graphical user interface (GUI) is provided to enable motor start-stop, open loop Volts/Hertz speed control, and data visualization.

Kit Contents

Hardware:
  • Isolated Inverter Board, 24-800Vdc, 2Kva (2 Versions)
  • Adapter board for connection to EZkit
  • USB to serial adapter for using GUI
  • SOLD SEPERATELY: ADI ADSP-CM408 EZ Kit

 Software:

  • IAR Embedded Workbench C project
  • Executable Demo Application
  • .NET-based Graphical User Interface (GUI)


Note: 

eval board
FMCMOTCON2

OBSOLETE: AD-FMCMOTCON2-EBZ Evaluation Board

Features and Benefits

This evaluation board is obsolete and no longer recommended.


The FMCMOTCON2 evaluation kit enables users to:

  • Model and implement motor control algorithms rapidly for high performance servo systems, incorporating system modelling and design concepts using Mathworks model based design
  • Reduce time needed to move a motor control system from concept to production, by providing a prototyping system to verify the hardware and control algorithms before moving to production stage.

Product Details

This evaluation board is obsolete and no longer recommended.


The AD-FMCMOTCON2-EBZ is a complete high performance servo system on an FPGA Mezzanine Card (FMC) board, the purpose of which is to provide a complete motor drive system demonstrating efficient and high dynamic control of three phase PMSM and induction motors up to 48V and 20A.

Two motors can be driven at the same time, each motor having its separate power supply. The system incorporates high quality power sources; reliable power, control, and feedback signals isolation; accurate measurement of motor current & voltage signals; high speed interfaces for control signals to allow fast controller response; industrial Ethernet high speed interfaces; single ended Hall, differential Hall, encoder and resolver interfaces; digital position sensors interface; flexible control with a FPGA/SoC interface.

The kit consists of two boards: a controller board and a drive board. An optional AD-DYNO2-EBZ dynamometer can also be purchased through Avnet and is intended to be an extension of the drive system.

Controller Board

  • Digital board for interfacing with the low and high voltage drive boards
  • Compatible with all Xilinx FPGA platforms with FMC LPC or HPC connectors
  • FMC signals voltage adaptation interface for seamless operation on all FMC voltage levels
  • Fully isolated digital control and feedback signals
  • Isolated Xilinx XADC interface
  • 2 x Gbit Ethernet PHYs for high speed industrial communication, with 3rd party EtherCAT support
  • Single ended Hall, Differential Hall, Encoder, Resolver interfaces
  • Digital sensors interfaces
    • EnDat
    • BISS Interface

Drive Board

  • Drives motors up to 48V @ 20A
  • Drives 2 motors simultaneously
  • High frequency drive stage implemented with ADI isolated gate drivers
  • Supported motor types
    BLDC
    PMSM
    Brushed DC
    Stepper (bipolar / unipolar)
  • Integrated over current protection
  • Reverse voltage protection
  • Current and Voltage measurement using isolated ADCs
  • BEMF zero cross detection for sensorless control of PMSM or BLDC motors
  • Separate voltage supplies for the 2 motors so that the motors don't influence each other

Dynamometer System with Embedded Control

  • Two BLDC motors connected by a rigid couple in a dyno setup, which can be used to test real-time motor control performance.
  • One BLDC motor acts as an electronically adjustable load and is driven by the embedded control system. This motor can be directly connected to the FMC motor drive to get complex / active loads. The load can be driven also by the AD-FMCMOTCON2-EBZ to implement dynamic load profiles.
  • The other BLDC motor is driven by the FMC motor drive.
  • Measurement and display of load motor current
  • Measurement and display of load motor speed
  • External control using Analog Discovery and MathWorks Instrumentation Control Toolbox

Software:

Example reference designs showing how to use the platform with Xilinx® FPGAs or SoCs and high performance control algorithms from Mathworks® are provided together with the hardware. Information on the FMC board, and how to use it, the design package that surrounds it, and the software which can make it work, can be found by clicking the software link.

eval board
Eval-flex-mc-universal-kit

Evaluation board for evaluating FlexMC Motor Control Universal AC Kit

Features and Benefits

The FlexMC Kit enables users to:

  • Model and implement motor control algorithms rapidly with sensored and sensorless operation
  • Minimize setup time with out-of-the-box functionality and begin testing quickly
  • Leverage the high-performance modeling environment to develop, debug, and test new control loops
  • Prototype rapidly and then deploy with the FlexMC Kit

Product Details

The FlexMC Motor Control Development PlatformTM is a rapid development system for any motor control solution. The FlexMC KitTM enables you to accelerate time-to-market and increase performance with powerful model-based design tools. The ADI/Boston Engineering solution combines hardware and software with out-of-the-box functionality for permanent magnet synchronous motor (PMSM) with hall sensor, encoder, or sensorless feedback.

Solution Overview

 The FlexMC Kit has the hardware and software required to spin the motor under open or closed loop speed control. With the FlexMC Kit, you model your system in MATLAB and Simulink, generate the C code, and then deploy. Utilizing system modeling and design concepts, the FlexMC Kit also contains libraries in MATLAB and Simulink for additional access to proven methodologies. The FlexMC Kit hardware includes a PMSM motor with encoder and a Boston Engineering universal AC input drive board that connects directly to an Analog Devices ADSP-CM408 Mixed-Signal Control Processor EZ Kit. Users can prototype with PC power using MATLAB and Simulink, then deploy with the FlexMC Kit. Easy connection to motors and the ADSP-CM408 EZ Kit make this system perfect for your prototyping needs.

Universal AC Kit Contents

Hardware:

  • Universal AC Voltage Motor Control Board, 95-250VAC, 400W
  • 3-phase Brushless  PMSM
  • Quadrature Incremental Encoder'
  • SOLD SEPERATELY: ADSP-CM408 EZ-KIT
Software:
  • Simulink Libraries
  • C Libraries
  • Demo Application

Note: The FlexMC  Motor Control Universal AC Kit is manufactured, distributed and supported by Boston Engineering (BE) exclusively. BE assumes all responsibility for the proper installation and operation of the kit.

EVAL-AD7403

AD7403 Evaluation Board

Product Details

The EVAL-AD7403FMCZ/EVAL-AD7403-8FMCZ are full featured evaluation boards designed to allow the user to easily evaluate all features of the AD7403/AD7403-8 isolated analog-to-digital converters (ADC). The evaluation board can be controlled by the EVAL-SDP-CH1Z via FMCZ connector (J9). The SDP-H1 board (EVAL-SDP-CH1Z) allows the evaluation board to be controlled through a USB port of a PC using the evaluation board software available for download from the product page or from the included installer CD.

On-board components include the following:

ADuM6000: isolated iCoupler® 5kV, DC / DC converter

ADP2441: 36 V, 1A, synchronous, step down DC-DC regulator

ADP7104ARDZ-5.0: 5 V low noise LDO


Features

  • Full featured evaluation board for the AD7403/AD7403-8
  • On-board power supplies
  • Standalone capability
  • System demonstration platform (SDP-H1) compatible (EVAL-SDP-CH1Z)
  • PC software for control and data analysis (CD with software included in evaluation kit)

Evaluation Kit Contents
  • Evaluation board
  • CD containing evaluation board software installation

Additional Equipment Required
  • EVAL-SDP-CH1Z (must be ordered separately) includes a USB cable and 12v wall wart
  • Signal source
  • PC running Windows XP SP3, Windows Vista, or Windows 7 with USB 2.0 port

FLEXMC MOTOR CONTROL LOW VOLTAGE KIT
Evaluation board for evaluating FlexMC Motor Control Low Voltage Kit
Flex MC Low Voltage Kit
EVAL-ISO-INVERTER-MC
Isolated Inverter Platform Evaluation Board
ADI High Voltage Motor Control Platform ADI High Voltage Motor Control  Platform / CM408 EZ-Kit ADI MC Board LG Single Straight ADI MC Boards Double Straight
FMCMOTCON2
OBSOLETE: AD-FMCMOTCON2-EBZ Evaluation Board
EVAL-FMCMOTCON2 System
Eval-flex-mc-universal-kit
Evaluation board for evaluating FlexMC Motor Control Universal AC Kit
Flex MC Universal Kit
EVAL-AD7403
AD7403 Evaluation Board

Latest Discussions

Recently Viewed