AD7298-1

PRODUCTION

8-Channel, 1 MSPS, 10-Bit SAR ADC

Viewing:

Overview

  • 10-bit SAR ADC
    8 single-ended inputs
    Channel sequencer functionality
    Fast throughput of 1 MSPS
    Analog input range: 0 V to 2.5 V
  • Temperature range: −40°C to +125°C
  • Specified for VDD of 2.8 V to 3.6V
  • Logic voltage VDRIVE = 1.65 V to 3.6 V
  • Power-down current : <10 μA
  • Internal 2.5 V reference
  • Internal power-on reset
  • High speed serial interface SPI
  • 20-lead LFCSP

The AD7298-1 is a 10-bit, high speed, low power, 8-channel, successive approximation ADC. The part operates from a single 3.3 V power supply and features throughput rates up to 1 MSPS. The device contains a low noise, wide bandwidth track-and-hold amplifier that can handle input frequencies in excess of 30 MHz.

The AD7298-1 offers a programmable sequencer, which enables the selection of a preprogrammable sequence of channels for conversion. The device has an on-chip, 2.5 V reference that can be disabled to allow the use of an external reference.

The device offers a 4-wire serial interface compatible with SPI and DSP interface standards.

The AD7298-1 uses advanced design techniques to achieve very low power dissipation at high throughput rates. The part also offers flexible power/throughput rate management options. The part is offered in a 20-lead LFCSP package.

PRODUCT HIGHLIGHTS

  1. Ideally Suited to Monitoring System Variables in a Variety of Systems. This includes telecommunications, and process and industrial control.
  2. High Throughput Rate of 1 MSPS with Low Power Consumption.
  3. Eight Single-Ended Inputs with a Channel Sequencer. A consecutive sequence of channels can be selected on which the ADC cycles and converts.

AD7298-1
8-Channel, 1 MSPS, 10-Bit SAR ADC
AD7298-1 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers & Isolators 3
ADUM1401 PRODUCTION Quad-Channel Digital Isolator (3/1 Channel Directionality)
ADUM4401 PRODUCTION 5 kV RMS Quad-Channel Digital Isolators
ADUM3481 PRODUCTION Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality)
Operational Amplifiers (Op Amps) 11
ADA4841-1 PRODUCTION Low Power, Low Noise and Distortion, Rail-to-Rail Output Amplifier
ADA4896-2 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
AD8021 PRODUCTION Low Noise, High Speed Amplifier for 16-Bit Systems
ADA4897-1 RECOMMENDED FOR NEW DESIGNS 1 nV/√Hz, Low Power, Rail-to-Rail Output Amplifiers
ADA4899-1 PRODUCTION Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp
ADA4627-1 PRODUCTION 36 V, 19 MHz, Low Noise, Low Bias Current, JFET Op Amp
ADA4637-1 PRODUCTION 30 V, 80 MHz, Low Noise, Low Bias Current, JFET Op Amp
AD8610 PRODUCTION Precision, Low Input Bias Current, Wide BW JFET Single Op Amp
OP177 PRODUCTION Ultraprecision Operational Amplifier
AD8655 PRODUCTION Low Noise, Precision CMOS Amplifier
ADA4077-2 RECOMMENDED FOR NEW DESIGNS 4 MHz, 7 nV/√Hz, Low Offset and Drift, High Precision Dual Amplifier
Voltage References 3
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR441 PRODUCTION Ultralow Noise, LDO XFET® 2.5V Voltage Reference w/Current Sink and Source
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD7298-1 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed