AD5322

PRODUCTION

2.5 V to 5.5 V, 230 µA, Dual Rail-to-Rail Voltage Output 12-Bit DAC

Viewing:

Overview

  • Two 12-Bit DACS in one package
  • Micropower: 300 µA @ 5 V (including Reference Current)
  • Power-Down to 200 nA @ 5 V, 50nA @ 3 V
  • Guaranteed Monotonic by Design
  • Power-On-Reset to Zero Volts
  • Buffered/Unbuffered Reference Input Options
  • O-VREF Output Voltage
  • Low Power, SPI™, QSPI™, MICROWIRE™ and DSP-Compatible 3-Wire Serial Interface
  • Output Buffer Amplifiers with Rail-to-Rail Operation
  • Simultaneous Update of DAC Outputs via LDAC pin(active low)
  • Temperature Range: -40ºC to 105ºC
  • Three Power-Down Functions
AD5322
2.5 V to 5.5 V, 230 µA, Dual Rail-to-Rail Voltage Output 12-Bit DAC
AD5302/AD5312/AD5322 Functional Block Diagram AD5302/AD5312/AD5322 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Data Isolators 2
ADuM1300 PRODUCTION Triple-Channel Digital Isolator
ADUM1310 PRODUCTION Triple-Channel Digital Isolators
Operational Amplifiers (Op Amps) 4
AD8638 PRODUCTION 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier
AD8639 PRODUCTION 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
AD820 PRODUCTION Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
OP295 PRODUCTION Rail-to-Rail Dual Op Amp
Voltage References 6
REF192 PRODUCTION 2.5V Precision Micropower, Low Dropout, Low Voltage Reference
ADR3425 PRODUCTION Micro-Power, High-Accuracy 2.5V Voltage Reference
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
REF195 PRODUCTION 5.0V Precision Micropower, Low Dropout, Low Voltage Reference
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5322

AD5322DBZ Evaluation Board

Features and Benefits

  • Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The AD5322DBZ evaluation board is designed to help users quickly prototype new AD5322 circuits and reduce design time. The AD5322 operates from a single 2.5 V to 5.5 V supply.


For full data, see the AD5322 data sheet, which must be consulted in conjunction with UG-973 when using the evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available for download to allow the user to program the AD5322.

eval board
EVAL-AD5322

AD5322DBZ Evaluation Board

Features and Benefits

  • Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
  • On-board references
  • Various link options
  • PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)

Product Details

The AD5322DBZ evaluation board is designed to help users quickly prototype new AD5322 circuits and reduce design time. The AD5322 operates from a single 2.5 V to 5.5 V supply.


For full data, see the AD5322 data sheet, which must be consulted in conjunction with UG-973 when using the evaluation board.


The evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available for download to allow the user to program the AD5322.

EVAL-AD5322
AD5322DBZ Evaluation Board
Eval-AD5322DBZ-Angle-web Eval-AD5322DBZ-Bottom-web Eval-AD5322DBZ-Top-web
EVAL-AD5322
AD5322DBZ Evaluation Board
Eval-AD5322DBZ-Angle-web Eval-AD5322DBZ-Bottom-web Eval-AD5322DBZ-Top-web

Latest Discussions

Recently Viewed