Overview
Features and Benefits
- Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
- On-board references
- Various link options
- PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)
Product Details
The AD5322DBZ evaluation board is designed to help users quickly prototype new AD5322 circuits and reduce design time. The AD5322 operates from a single 2.5 V to 5.5 V supply.
For full data, see the AD5322 data sheet, which must be consulted in conjunction with UG-973 when using the evaluation board.
The evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available for download to allow the user to program the AD5322.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-AD5322DBZ evaluation board
- EVAL-MBnanoDAC-SDZ motherboard