LT8652S
RECOMMENDED FOR NEW DESIGNSDual Channel 8.5A, 18V, Synchronous Step-Down Silent Switcher with 16µA Quiescent Current
- Part Models
- 8
- 1ku List Price
- Starting From $6.71
Overview
- Silent Switcher®2 Architecture:
- Ultralow EMI on Any PCB
- Eliminates PCB Layout Sensitivity
- Internal Bypass Capacitors Reduce Radiated EMI
- Spread Spectrum Frequency Modulation
- 8.5A DC from Each Channel Simultaneously
- Up to 12A on Either Channel
- Ultralow Quiescent Current Burst Mode® Operation:
- 16µA IQ Regulating 12VIN to 3.3VOUT (Both Channels)
- Output Ripple <10mVP-P
- ±1.2% 600mV Feedback Voltage with Remote Sense
- Output Current Monitor Pins with Current Limiting
- Forced Continuous Mode
- CLKOUT for Up to 4-Phase Operation
- 93.6% Efficiency at 6A, 3.3VOUT from 12VIN at 1MHz
- 85.6% Efficiency at 6A, 1.0VOUT from 12VIN at 1MHz
- Fast Minimum Switch-On Time: 20ns
- Adjustable and Synchronizable: 300kHz to 3MHz
- Small 4mm × 7mm 36-Pin LQFN Package
- AEC-Q100 Qualification for Automotive Applications
The LT8652S is a dual step-down regulator that delivers up to 8.5A of continuous current from both channels and supports loads up to 12A from each channel. The LT8652S uses second generation Silent Switcher technology including integrated bypass capacitors to deliver a high frequency, high efficiency, small solution with excellent EMI performance. The LT8652S is ideal for noise sensitive applications such as PLLs and high bandwidth data and communications systems.
The fast, clean, low overshoot switching edges enable high efficiency operation even at high switching frequencies, enabling a wide control loop bandwidth for fast transient response. Output current monitoring and limiting allows inductors to be selected for the maximum output current in a given application. Differential output voltage sensing provides accurate voltage regulation at the point of load for high current applications. The two channels can be combined to deliver 17A, and two LT8652S ICs can be combined for a 4-phase, 34A supply.
Applications
- Server Power Applications
- General Purpose Step-Down
Documentation
Data Sheet 1
User Guide 1
Design Note 1
Technical Articles 1
Informational 1
Video 2
Brochure 1
Book & eBook 2
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LT8652SEV#PBF | 36-Lead LQFN (4mm × 7mm × 0.94mm) | ||
| LT8652SEV#TRPBF | 36-Lead LQFN (4mm × 7mm × 0.94mm) | ||
| LT8652SEV#WPBF | 36-Lead LQFN (4mm × 7mm × 0.94mm) | ||
| LT8652SEV#WTRPBF | 36-Lead LQFN (4mm × 7mm × 0.94mm) | ||
| LT8652SIV#PBF | 36-Lead LQFN (4mm × 7mm × 0.94mm) | ||
| LT8652SIV#TRPBF | 36-Lead LQFN (4mm × 7mm × 0.94mm) | ||
| LT8652SIV#WPBF | 36-Lead LQFN (4mm × 7mm × 0.94mm) | ||
| LT8652SIV#WTRPBF | 36-Lead LQFN (4mm × 7mm × 0.94mm) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LT8652S
- LT8652SP
LTpowerCAD 2
- LT8652S Project - 4-18Vin to 3.3Vout1/8A, 1.2Vout2/8A, 2MHz
- LT8652S Project - 5V-18Vin to 3.3Vout, 17A @ 2MHz
Design tools for the following parts are available in LTpowerCAD:
- LT8652S
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.