ADRF5051

RECOMMENDED FOR NEW DESIGNS

Silicon SP4T Switch, Nonreflective, 9kHz to 20GHz

Viewing:

Overview

  • Wideband frequency range: 9kHz to 20GHz
  • Nonreflective design with on-chip 50Ω terminations
  • Low insertion loss
    • 0.7dB typical to 6GHz
    • 0.9dB typical to 12GHz
    • 1.2dB typical to 20GHz
  • High isolation
    • 53dB typical to 6GHz
    • 49dB typical to 12GHz
    • 47dB typical to 20GHz
  • High linearity
    • P0.1dB: >34 dBm typical
    • Input IP3: 55dBm typical
  • High RF input power
    • Through path: 33 dBm up to 20 GHz
    • Terminated path: 18 dBm up to 20 GHz
  • Switching on and off time: 8.5μs
  • 0.1dB settling time: 15μs
  • All off-state control
  • Logic select control
  • Single-supply operation with derated power handling
  • No low frequency spurs, and no internal voltage generation
  • 24-terminal, 3mm × 3mm, land grid array (LGA) package
  • Pin compatible with the ADRF5042, ADRF5043, ADRF5048, ADRF5049, and ADRF5050.
ADRF5051
Silicon SP4T Switch, Nonreflective, 9kHz to 20GHz
ADRF5051 Functional Block Diagram ADRF5051 Pin Configuration ADRF5051 Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

EM-Plugs

EM-Based RF Digital Twin Models

View Details

Tools & Simulations


Evaluation Kits

eval board
EVAL-ADRF5051

Evaluating the ADRF5051 Silicon SP4T Switch, Nonreflective, 9kHz to 20GHz

Features and Benefits

  • Full feature availability for the ADRF5051 
  • Easy connection to test equipment
  • Additional through line for calibration
  • Dual- and single-supply operation support

Product Details

This user guide describes the ADRF5051-EVALZ evaluation board, which is designed to simply evaluate the features and performance of the ADRF5051. A photograph of the evaluation board is shown in Figure 1 in User Guide. Note that ADRF5051-EVALZ is shared with ADRF5050.

The ADRF5051 is a silicon SP4T switch, nonreflective, manufactured in the silicon on insulator (SOI) process. Refer to the ADRF5051 data sheet with this user guide when using the ADRF5051-EVALZ.

EVAL-ADRF5051
Evaluating the ADRF5051 Silicon SP4T Switch, Nonreflective, 9kHz to 20GHz
EVAL-ADRF5051 Board Photo Angle View EVAL-ADRF5051 Board Photo Angle Top View EVAL-ADRF5051 Board Photo Angle Bottom View

Latest Discussions

No discussions on ADRF5051 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed