User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Full feature availability for the ADRF5051
- Easy connection to test equipment
- Additional through line for calibration
- Dual- and single-supply operation support
Product Details
This user guide describes the ADRF5051-EVALZ evaluation board, which is designed to simply evaluate the features and performance of the ADRF5051. A photograph of the evaluation board is shown in Figure 1 in User Guide. Note that ADRF5051-EVALZ is shared with ADRF5050.
The ADRF5051 is a silicon SP4T switch, nonreflective, manufactured in the silicon on insulator (SOI) process. Refer to the ADRF5051 data sheet with this user guide when using the ADRF5051-EVALZ.
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- DC power supplies
- Network analyzer
Documentation & Resources
-
EVAL-ADRF5051 Gerber Files6/11/2025ZIP377K