ADF4382A

RECOMMENDED FOR NEW DESIGNS

2.87GHz to 21GHz Fractional-N PLL/VCO for High Performance Converter Clocking Applications

Viewing:

Overview

  • Fundamental output frequency range: 11.5 GHz to 21 GHz
  • Divide by 2 output frequency range: 5.75 GHz to 10.5 GHz
  • Divide by 4 output frequency range: 2.875 GHz to 5.25 GHz
  • Integrated RMS jitter at 20 GHz = 20 fs (integration bandwidth: 100 Hz to 100 MHz)
  • Integrated RMS jitter at 20 GHz = 31 fs (ADC SNR method)
  • VCO fast calibration time < 1 μs
  • VCO autocalibration time < 100 μs
  • Phase noise floor: −156 dBc/Hz at 20 GHz
  • PLL specifications
    • −239 dBc/Hz: normalized in-band phase noise floor
    • −287 dBc/Hz: normalized 1/f phase noise floor
    • 625 MHz maximum phase/frequency detector input frequency
    • 4.5 GHz reference input frequency
    • Typical spurious fPFD: −90 dBc
  • Reference to output delay specifications
  • Propagation delay temperature coefficient: 0.06 ps/°C
  • Adjustment step size: <1 ps
  • Multichip output phase alignment
  • 3.3 V and 5 V power supplies
  • ADIsimPLL loop filter design tool support
  • 7 mm × 7 mm, 48-terminal LGA
  • −40°C to +105°C operating temperature
ADF4382A
2.87GHz to 21GHz Fractional-N PLL/VCO for High Performance Converter Clocking Applications
ADF4382A - Chip Image ADF4382A Functional Block Diagram ADF4382A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
LDO Linear Regulators 3
LT3042 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR RF Linear Regulator
LT3041 RECOMMENDED FOR NEW DESIGNS 20 V, 1 A, Ultra-Low Noise, Ultra-High PSRR Linear Regulator with VIOC Control
LT3045 RECOMMENDED FOR NEW DESIGNS 20V, 500mA, Ultralow Noise, Ultrahigh PSRR Linear Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

IBIS Model 1

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-ADF4382A

Features and Benefits

  • Self-contained evaluation board, including the ADF4382A frequency synthesizer with integrated VCO, loop filter, USB interface, on-board reference oscillator, propagation delay calibration paths, and voltage regulators
  • Windows®-based software allows control of synthesizer functions from a PC
  • Externally powered by 6 V

Product Details

The EV-ADF4382ASD2Z evaluates the performance of the ADF4382A frequency synthesizer with an integrated voltage-controlled oscillator (VCO) for phase-locked loops (PLLs). A photograph of the evaluation board is shown in Figure 1. The EVADF4382ASD2Z contains the ADF4382A frequency synthesizer with an integrated VCO, a USB interface, power supply connectors, on-board reference oscillator, propagation delay calibration paths, and Subminiature Version A (SMA) connectors. The outputs of the EV-ADF4382ASD2Z are AC-coupled with 50 Ω transmission lines, making these outputs suitable to drive 50 Ω impedance instruments.

The EV-ADF4382ASD2Z requires an SDP-S controller board, which is not supplied with the evaluation board kit). The SDP-S allows software programming of the EV-ADF4382ASD2Z with Analog Devices, Inc., ACE software.

Full specifications for the ADF4382A frequency synthesizer are available in the ADF4382A data sheet, which must be consulted in conjunction with this user guide when working with the EVADF4382ASD2Z.

EVAL-ADF4382A
EVAL-ADF4382A - Angle view EVAL-ADF4382A - Bottom view EVAL-ADF4382A - Top view

Latest Discussions

Recently Viewed