ADF4153A

RECOMMENDED FOR NEW DESIGNS

Fractional-N Frequency Synthesizer

Viewing:

Overview

  • RF bandwidth to 4 GHz
  • 2.7 V to 3.3 V power supply
  • Separate VP allows extended tuning voltage
  • Programmable fractional modulus
  • Programmable charge pump current
  • 3-wire serial interface
  • Analog and digital lock detect
  • Power-down mode
  • Pin-compatible with ADF4106/ADF4110/ADF4111/ADF4112/ ADF4113 and ADF4153
  • Consistent RF output phase
  • Loop filter design possible with ADIsimPLL

The ADF4153A is a fractional-N frequency synthesizer that implements local oscillators in the upconversion and downconversion sections of wireless receivers and transmitters. It consists of a low noise digital phase frequency detector (PFD), a precision charge pump, and a programmable reference divider. A sigma-delta (Σ-Δ) based fractional interpolator allows programmable fractional-N division. The INT, FRAC, and MOD registers define an overall N divider (N = (INT + (FRAC/MOD))). In addition, the 4-bit reference counter (R counter) allows selectable REFIN frequencies at the PFD input. A complete phase-locked loop (PLL) can be implemented if the synthesizer is used with an external loop filter and a voltage controlled oscillator (VCO).

A simple 3-wire interface controls all on-chip registers. The device operates with a power supply ranging from 2.7 V to 3.3 V and can be powered down when not in use.

Applications

  • CATV equipment
  • Base stations for mobile radio (GSM, PCS, DCS, WiMAX,
    SuperCell 3G, CDMA, W-CDMA)
  • Wireless handsets (GSM, PCS, DCS, CDMA, W-CDMA)
  • Wireless LANs, PMR
  • Communications test equipment

ADF4153A
Fractional-N Frequency Synthesizer
ADF4153A Functional Block Diagram ADF4153A Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Frequency Dividers & Multipliers 1
ADF5001 PRODUCTION 4 GHz TO 18 GHz Divide-by-4 Prescaler
LDO Linear Regulators 3
ADP3334 NOT RECOMMENDED FOR NEW DESIGNS High Accuracy Low IQ, 500 mA anyCAP­® Adjustable Low Dropout Regulator
ADP150 PRODUCTION Ultralow Noise, 150 mA CMOS Linear Regulator
ADP151 PRODUCTION Ultralow Noise, 200 mA, CMOS Linear Regulator
Modulators & Demodulators 2
ADL5375 PRODUCTION 400 MHz TO 6 GHz Broadband Quadrature Modulator
ADL5380 RECOMMENDED FOR NEW DESIGNS 400 MHz TO 6000 MHz Quadrature Demodulator
Operational Amplifiers (Op Amps) 1
OP184 PRODUCTION Single-Supply Rail-to-Rail Input/Output Operational Amplifier
RF Mixers 2
ADL5801 RECOMMENDED FOR NEW DESIGNS High IP3, 10 MHz TO 6 GHz, Active Mixer
ADL5802 RECOMMENDED FOR NEW DESIGNS Dual Channel High IP3 100 MHz TO 6 GHz Active Mixer
Switching Regulators & Controllers 1
ADP1613 PRODUCTION 650 kHz /1.3 MHz Step-Up PWM DC-to-DC Switching Converter with 2.0 A Current Limit
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Evaluation Kits

eval board
EVAL-ADF4153A

ADF4153A Evaluation Board

Product Details

The ADF4153A evaluation board is designed to allow the user to evaluate the performance of the ADF4153A frequency synthesizer for phase-locked loops (PLLs). The board contains the ADF4153A synthesizer, an edge mounted SMA connector for the RF output signal, power supply connectors, a temperature compensated reference oscillator (TCXO) of 25 MHz frequency, and an SDP connector. There is also a loop filter (50 kHz) and a VCO (Mini-Circuits ROS-1800+) on board.
   

This evaluation board requires an SDP Controller Board for connection to the PC. The SDP Controller Board connects to the PC via USB 2.0. The evaluation board will connect to the SDP controller board. The evaluation board cannot be connected directly to the PC. The evaluation software running on the PC will communicate through the SDP Controller Board to the evaluation board. The SDP Controller Board is a separate list item in the ordering guide below (EVAL-SDP-CS1Z). If you have not previously purchased an SDP Controller Board, please do so to ensure a full evaluation setup.

EVAL-ADF4153A
ADF4153A Evaluation Board
ADF4153A Evaluation Board ADF4153A Evaluation Board - Top View ADF4153A Evaluation Board - Bottom View

Latest Discussions

Recently Viewed