AD9783
PRODUCTIONDual 16-Bit, LVDS Interface 500 MSPS DAC
- Part Models
- 2
- 1ku List Price
- Starting From $30.11
Overview
- High dynamic range, dual DAC parts
- Low noise and intermodulation distortion
- Single carrier W-CDMA ACLR = 80 dBc @ 61.44 MHz IF
- Innovative switching output stage permits usable outputs beyond Nyquist frequency
- LVDS inputs with dual-port or optional interleaved single-port operation
- Differential analog current outputs are programmable from 8.6 mA to 31.7 mA full scale
- Auxiliary 10-bit current DACs with source/sink capability for external offset nulling
- See Data Sheet for Additional Information
The AD9780 / AD9781 / AD9783 include pin-compatible, high dynamic range, dual digital-to-analog converters (DACs) with 12-/14-/16-bit resolutions, and sample rates of up to 500 MSPS. The devices include specific features for direct conversion transmit applications, including gain and offset compensation, and they interface seamlessly with analog quadrature modulators such as the ADL5370.
A proprietary, dynamic output architecture permits synthesis of analog outputs even above Nyquist by shifting energy away from the fundamental and into the image frequency.
Full programmability is provided through a serial peripheral interface (SPI) port. Some pin-programmable features are also offered for those applications without a controller.
PRODUCT HIGHLIGHTS
- Low noise and intermodulation distortion (IMD) enable high quality synthesis of wideband signals.
- Proprietary switching output for enhanced dynamic performance.
- Programmable current outputs and dual auxiliary DACs provide flexibility and system enhancements.
APPLICATIONS
- Wireless infrastructure
- W-CDMA, CDMA2000, TD-SCDMA, WiMAX
- Wideband communications
- LMDS/MMDS, point-to-point
- RF signal generators, arbitrary waveform generators
Documentation
Data Sheet 1
Application Note 1
Solutions Bulletin & Brochure 1
Device Drivers 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
AD9783BCPZ | 72-Lead LFCSP (10mm x 10mm w/ EP) | ||
AD9783BCPZRL | 72-Lead LFCSP (10mm x 10mm w/ EP) |
Part Models | Product Lifecycle | PCN |
---|---|---|
Nov 6, 2023 - 23_0025 Package Outline Drawing and Data Sheet Revision for Select LFCSP Products in Amkor |
||
AD9783BCPZ | PRODUCTION | |
AD9783BCPZRL | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 1
ACE Evaluation Software
Run this executable to install ACE on your computer for product evaluation.
Can't find the software or driver you need?
Hardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Fanout Buffers & Splitters 3 | ||
ADCLK905 | RECOMMENDED FOR NEW DESIGNS | Ultrafast SiGe ECL Clock/Data Buffers |
ADCLK907 | RECOMMENDED FOR NEW DESIGNS | Ultrafast SiGe ECL Clock/Data Buffers |
ADCLK925 | RECOMMENDED FOR NEW DESIGNS | Ultrafast SiGe ECL Clock/Data Buffers |
Modulators & Demodulators 6 | ||
ADL5370 | PRODUCTION | 300 MHz TO 1000 MHz Quadrature Modulator |
ADL5371 | RECOMMENDED FOR NEW DESIGNS | 500 MHz TO 1500 MHz Quadrature Modulator |
ADL5372 | PRODUCTION | 1500 MHz TO 2500 MHz Quadrature Modulator |
ADL5373 | PRODUCTION | 2300 MHz TO 3000 MHz Quadrature Modulator |
ADL5374 | Obsolete | 3000 MHz TO 4000 MHz Quadrature Modulator |
ADL5375 | PRODUCTION | 400 MHz TO 6 GHz Broadband Quadrature Modulator |
Tools & Simulations
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.