AD5758

RECOMMENDED FOR NEW DESIGNS

Single-Channel, 16-Bit Current and Voltage Output DAC with Dynamic Power Control and HART Connectivity

Viewing:

Overview

  • 16-bit resolution and monotonicity
  • DPC for thermal management
  • Current/voltage output available on a single terminal
  • Current output ranges: 0 mA to 20 mA, 4 mA to 20 mA, 0 mA to 24 mA, ±20 mA, ±24 mA, −1 mA to +22 mA
  • Voltage output ranges (with 20% overrange): 0 V to 5 V, 0 V to 10 V, ±5 V, and ±10 V
  • User-programmable offset and gain
  • Advanced on-chip diagnostics, including a 12-bit ADC
  • On-chip reference
  • Robust architecture, including output fault protection
  • EMC test standards:
    • IEC 61000-4-6 conducted immunity (10 V, Class A)
    • IEC 61000-4-3 radiated immunity (20 V/m, Class A)
    • IEC 61000-4-2 ESD (±6 kV contact, Class B)
    • IEC 61000-4-4 electrical fast transient (EFT) (±4 kV, Class B)
    • IEC 61000-4-5 surge (±4 kV, Class B)
  • 32-lead, 5 mm × 5 mm LFCSP
  • −40°C to +115°C temperature range
AD5758
Single-Channel, 16-Bit Current and Voltage Output DAC with Dynamic Power Control and HART Connectivity
AD5758 Functional Block Diagram AD5758 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
ADC/DAC Combo Converters 2
AD5700 PRODUCTION Low Power HART Modem
AD5700-1 PRODUCTION Low Power HART Modem with Precision Internal Oscillator
Data Isolators 2
ADUM142D RECOMMENDED FOR NEW DESIGNS

Robust, Quad Channel Isolator W/ Input Disable & 2 Reverse Channels

ADUM141D RECOMMENDED FOR NEW DESIGNS

Robust, Quad Channel Isolator W/ Input Disable & 1 Reverse Channel

Supervisory Circuits & Reset ICs 1
ADM6339 PRODUCTION Quad Voltage Microprocessor Supervisory Circuit
Switching Regulators & Controllers 3
ADP1031 PRODUCTION Three-Channel, Isolated Micropower Management Unit with Seven Digital Isolators
LT8300 RECOMMENDED FOR NEW DESIGNS 100VIN Micropower Isolated Flyback Converter with 150V/260mA Switch
ADP2360 PRODUCTION 50 mA, 60 V, High Efficiency Buck Regulator
Voltage References 3
ADR431 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
ADR3425 PRODUCTION Micro-Power, High-Accuracy 2.5V Voltage Reference
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-AD5758

AD5758 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD5758
  • On-board 2.5 V ADR4525 reference
  • On-board ADP1031-1 isolated PMU with integrated SPI signal isolation channels
  • ACE software for control 

Product Details

This user guide describes the evaluation board for the AD5758, a single-channel, voltage and current output, digital-to-analog converter (DAC) with on-chip dynamic power control (DPC) to minimize package power dissipation.

For full details, refer to the AD5758 data sheet. Consult the data sheet when using the EVAL-AD5758SDZ. The configuration of the various link options is explained in the Evaluation Board Hardware section. The installation of the companion software is discussed in the Evaluation Software Quick Start Procedures section.

The EVAL-AD5758SDZ, as shown in Figure 1, requires the EVAL-SDP-CS1Z board. The EVAL-AD5758SDZ interfaces to the USB port of the PC via the EVAL-SDP-CS1Z board. The Analysis|Control|Evaluation (ACE) software allows simplified programming of the AD5758, and is available with the EVAL-AD5758SDZ evaluation board.

eval board
DEMO-AD5758-AO8Z

AD5758 + ADP1031 Eight Channel Analog Output Module - Demonstration Platform

Product Details

The DEMO-AD5758-AO8Z Board demonstrates a system-level concept where the AD5758 and the ADP1031 are used together to implement a compact, eight channel, channel-to-channel isolated, analog output (AO) module. The module is designed to dissipate less than 2 W worst case power dissipation over a wide range of operating conditions.

EVAL-AD5758
AD5758 Evaluation Board
EVAL-AD5758SDZANGLE-web2 EVAL-AD5758SDZTOP-web2 EVAL-AD5758SDZBOTTOM-web2
DEMO-AD5758-AO8Z
AD5758 + ADP1031 Eight Channel Analog Output Module - Demonstration Platform
DEMO-AD5758-AO8Z - AD5758 + ADP1031 Eight Channel Analog Output Module - Demonstration Platform DEMO-AD5758-AO8Z - AD5758 + ADP1031 Eight Channel Analog Output Module - Demonstration Platform DEMO-AD5758-AO8Z - AD5758 + ADP1031 Eight Channel Analog Output Module - Demonstration Platform

Latest Discussions

Recently Viewed