AD4113
RECOMMENDED FOR NEW DESIGNS4-/8-Channel, 125kSPS, 16-Bit, Sigma Delta ADC with ±10V Inputs, Open-Wire Detection
- Part Models
- 2
- 1ku List Price
- Starting From $7.69
Overview
- ±10V inputs, 4 differential or 8 single-ended
- Absolute input pin voltage up to ±20V
- Minimum 1MΩ impedance
- Fully integrated solution
- 16-bit ADC with integrated AFE
- Fast and flexible output rate: 2.5SPS to 125,000SPS
- Channel scan data rate 24.845kSPS/channel (40.25μs settling)
- 14.4 noise free bits at 24.845kSPS per channel
- 16 noise free bits at 4.994kSPS per channel
- Simultaneous 50Hz and 60Hz rejection
- On-chip, 2.5V reference and reference buffers
- ±5ppm/°C drift (typical)
- Internal clock oscillator
- Power supplies
- AVDD = 4.5V to 5.5V or ±2.5V
- IOVDD = 2V to 5.5V
- Total current consumption AVDD + IOVDD (IDD) = 10.8mA
- Temperature range: −40°C to +105°C
- 40-lead, 6mm × 6mm LFCSP
- 3-wire or 4-wire serial digital interface
- SPI, QSPI, MICROWIRE, and DSP-compatible
- Schmitt trigger on SCLK
The AD4113 is a low power, low noise, 16-bit, Σ-Δ analog-to-digital converter (ADC) that integrates an analog front end (AFE) for four fully-differential or eight single-ended inputs.
The precision performance of the AD4113 is achieved by integrating the proprietary iPassives™ technology from Analog Devices, Inc. The AD4113 has high impedance (≥1MΩ) and can accommodate ±10V true bipolar voltage inputs at a maximum channel scan rate of 24.845kSPS (40.25μs) for fully settled data. The output data rates range from 2.5SPS to 125,000SPS.
The AD4113 also integrates key analog and digital signal conditioning blocks to configure eight individual setups for each analog input channel in use. As many as 16 channels can be enabled at any time, a channel being defined as any of the standard analog voltage input. The embedded 2.5V (5ppm/°C) band gap internal reference (with output reference buffer) reduces the external component count.
The digital filter allows flexible settings, which include simultaneous 50Hz and 60Hz rejection at a 27.27SPS output data rate. The user can select between the different filter settings depending on the demands of each channel in the application. The automatic channel sequencer enables the ADC to switch through each enabled channel.
The AD4113 operates with a single 5V power supply, which makes the device easy to use in galvanically isolated applications. The specified operating temperature range is −40°C to +105°C. The AD4113 is housed in a 40-lead, 6mm × 6mm LFCSP.
APPLICATIONS
- Process control
- PLC/DCS modules
- Instrumentation and measurement
Documentation
Data Sheet 1
User Guide 1
Design Note 1
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD4113BCPZ | 40-Lead LFCSP (6mm x 6mm w/ EP) | ||
| AD4113BCPZ-RL7 | 40-Lead LFCSP (6mm x 6mm w/ EP) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 2
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Design Tool 1
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on AD4113 yet. Have something to say?
Start a Discussion on EngineerZone®