Overview

Features and Benefits

  • Fully-featured evaluation board for the AD4113
  • PC control in conjunction with the system demonstration platform (EVAL-SDP-CK1Z)
  • PC software control and data analysis
  • Standalone capability

Product Details

The EVAL-AD4113ARDZ is a fully-featured evaluation board that can be used to evaluate all the features of the AD4113. The AD4113 is a 16-bit, 125kSPS analog-to-digital converter (ADC) with a ±10V input voltage range with eight single-ended or four differential channels. All channels have on-board overvoltage protection.

The EVAL-AD4113ARDZ board includes voltage references and power and data insulation and can be connected to EVAL-SDPCK1Z system demonstration platform. The SDP board provides the connection to a PC via a universal serial bus (USB) port and can provide power to the EVAL-AD4113ARDZ board from the PC USB port. The ACE software configures the AD4113 device functionality and provides DC time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

Full specifications on the AD4113 are available in the AD4113 data sheet available from Analog Devices, Inc., and must be consulted with this user guide when using the EVAL-AD4113ARDZ evaluation board.

Getting Started

EQUIPMENT NEEDED

  • EVAL-AD4113ARDZ evaluation board
  • EVAL-SDP-CK1Z
  • DC signal source
  • PC running Windows® with a USB 2.0 port and the evaluation tool installed

Software

ACE Software

ZIP
30 MB
ACE plug-in for Board.AD411X 1.2026.3321112 [Aug 14 26]
The AD411x Plugin currently supports the EVAL-AD4111ASDZ, EVAL-AD4112ASDZ, EVAL-AD4113ARDZ, EVAL-AD4114ASDZ, EVAL-AD4115ASDZ and EVAL-AD4116ASDZ boards. The AD411x family consists of Single Supply, Sigma-Delta ADC's with ±10 V and 0 mA to 20 mA Inputs, configurable ODR from 1.25 SPS up to 125kSPS.
EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.