Single-Supply Monitors

Analog Devices single-supply supervisory circuits offer many benefits that help simplify design, such as high accuracy, adjustable thresholds and tolerances, and a guaranteed RESET signal down to a low supply voltage. Most ADI supervisors exhibit ±1.5% threshold accuracy around the nominal threshold voltage, minimizing the required system voltage margin and probability of system malfunction. Voltage supervisors with adjustable or pin-selectable thresholds and tolerances provide users with maximum flexibility, allowing a single part to be used across multiple designs. ADI supervisors also guarantee a valid reset signal to an industry-leading low of 0.5 V to help preserve system integrity.
Product Selection Table