MAX30208
PRODUCTION±0.1°C Accurate, I2C Digital Temperature Sensor
The MAX30208 is a Low-Power, High-Accuracy Digital Temperature Sensor
- Part Models
- 2
- 1ku List Price
- Starting From $1.89
Overview
-
High Accuracy and Precision
- ±0.1° C Accuracy from +30°C to +50°C
- ±0.15°C Accuracy from +0°C to +70°C
- Low Power Consumption
- 1.7V to 3.6V Operating Voltage
- 67μA Operating Current During Measurement
- 0.5μA Standby Current
- 15ms Integration Time
- Small Size
- 2mm x 2mm x 0.75mm, 10-Pin Thin LGA
- Safety and Compliance
- High and Low Temperature Alarms
- Digital Interface
- Configurable Convert Temperature Input Pin
- Configurable Interrupt Output Pin
- 32-Word FIFO for Temperature Data
- 4 I2C Addresses Available—More Addresses Available by Request
- Unique ROM IDs Allow Device to be NIST Traceable
The MAX30208 operates from a 1.7V to 3.6V supply voltage, and is a low-power, high-accuracy digital temperature sensor with ±0.1°C accuracy from +30°C to +50°C and ±0.15°C accuracy from 0°C to +70° C. The MAX30208 has 16-bit resolution (0.005°C).
The device uses a standard I2C serial interface to communicate with a host controller. Two GPIO pins are available. GPIO1 can be configured to trigger a temperature conversion, while GPIO0 can be configured to generate an interrupt for selectable status bits.
The MAX30208 includes a 32-word FIFO for the temperature data and also includes high and low threshold digital temperature alarms. The device is available in a 2mm x 2mm x 0.75mm, 10-pin Thin LGA package.
Applications
- Internet of Things (IoT) Sensors
- Medical Thermometers
- Wearable Body Temperature Monitors
Documentation
Data Sheet 1
User Guide 1
Application Note 1
Technical Articles 3
Video 3
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX30208CLB+ | LGA | ||
| MAX30208CLB+T | LGA |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 15, 2021 - 2204 DESIGN |
||
| MAX30208CLB+ | PRODUCTION | |
| MAX30208CLB+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.