The most demanding test and measurement applications require single digit, part per million temperature drift, sub-ppm linearity, and low, predictable noise performance. Analog Devices' CN0531 provides a very stable and precise programmable 20-bit voltage source that generates a precision, linear, bipolar ±5 V DC voltage. This is a critical component of scientific instrumentation and measurement equipment, automated test equipment, factory automation and control, chemical analysis, and many other high precision applications.