Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Circuit Description
Discussions
Sample Products
Samples
Product |
Description |
Available Product
|
LT3080-1 | Parallelable 1.1A Adjustable Single Resistor Low Dropout Regulator |
LT3080EDD-1#PBF LT3080EMS8E-1#PBF LT3080IDD-1#PBF LT3080IMS8E-1#PBF |
LTC3614 | 4A, 4MHz Monolithic Synchronous Step-Down DC/DC Converter |
LTC3614EUDD#PBF LTC3614HUDD#PBF LTC3614IUDD#PBF |
LTC3025-1 LTC3025-2 LTC3025-3 LTC3025-4 |
500mA Micropower VLDO Linear Regulators |
LTC3025EDC-1#TRMPBF LTC3025EDC-2#TRMPBF LTC3025EDC-3#TRMPBF LTC3025EDC-4#TRMPBF LTC3025IDC-1#TRMPBF LTC3025IDC-2#TRMPBF LTC3025IDC-3#TRMPBF LTC3025IDC-4#TRMPBF |
LTC4357 | Positive High Voltage Ideal Diode Controller |
LTC4357CDCB#TRMPBF LTC4357CMS8#PBF LTC4357HDCB#TRMPBF LTC4357HMS8#PBF LTC4357IDCB#TRMPBF LTC4357IMS8#PBF |
LTM4628 | Dual 8A or Single 16A DC/DC μModule (Power Module) Regulator |