Protective Relaying (Power Line Monitoring)
Reliability and accuracy are crucial in electrical transmission and distribution systems, protective relays enable them to remain uncompromised even in the harshest environmental conditions. Protective relays are critical components of the electrical grid, clearing faults and protecting equipment from failures. Analog Devices has a suite of leading-edge products tailor-made for the challenges faced by protective relays that enable flexible, reliable solutions from MV to HV.
Featured Products
Interactive Signal Chains
Click on the part for more details

CN0376
< Prev
Next >
Features & Benefits
- Highly Integrated Two-Channel Isolated PLC/DCS Input
- Thermocouple/RTD Inputs
- Signal and Power Isolation
- Low Power, Small Size
CN0364
< Prev
Next >
Features & Benefits
- Quad Channel Voltage and Current Inputs
- Fully Isolated
- HART Compatibility
Parts used
CN0292
< Prev
Next >
Parts used
CN0405
< Prev
Next >
Features & Benefits
- High voltage DAC with push-button control
- Up to 20V output
- 64 positions
CN0407
< Prev
Next >
Features & Benefits
- Femtoampere measurements
- Electrometer grade input amplifier
- 20fA maximum input bias current @ 85°C
- 24-bit sigma delta ADC
CN0393
< Prev
Next >
Features & Benefits
- 2-channel, 16-bit 500kSPS simultaneous sampling
- Bank isolated
- Complete data acquisition system
CN0373
< Prev
Next >
Features & Benefits
- Isolated USB to Isolated RS-485/RS-232 Interface
- Small Footprint
- Robust Interface
CN0391
< Prev
Next >
Features & Benefits
- Flexible 4-channel thermocouple system
- Cold junction compensation
- 24-bit digitization
- Low power
- Arduino-compatible form factor
CN0385
< Prev
Next >
Features & Benefits
- Multichannel Isolated Data Acquisition System
- Industrial Signal Levels
- 18-bit, 2MSPS Conversion
- 750kHz Channel Switching Rate
Parts used
CN0398
< Prev
Next >
Features & Benefits
- Complete Soil Moisture, pH, and Temperature Measurement
- Low Power
- Arduino-Compatible Form Factor
CN0280
< Prev
Next >
Features & Benefits
- Current sense for high currents
- Photovoltaic applications
- Completely Isolated
CN0225
< Prev
Next >
Features & Benefits
- Analog front end for +/- 10V inputs
- High common mode rejection
- 16 bit resolution
- Board space reduction
CN0151
< Prev
Next >
Features & Benefits
- Programmable current output
- Multiple configurations for reverse and bi-directional modes
CN0321
< Prev
Next >
Features & Benefits
- Voltage and 4mA to 20mA output
- Fully isolated
- HART connectivity
cn0181
< Prev
Next >
Features & Benefits
- True 16 bit voltage output DAC w/buffer
- Small footprint saves board space and lowers cost
- Low power consumption
CN0325
< Prev
Next >
Features & Benefits
- PLC/DCS universal input module
- 4-pin or 6-pin terminal block
- Fully isolated
- 16-bit sigma-delta ADC
CN0150
< Prev
Next >
Features & Benefits
- Software calibrated RF power measurement system
- RMS, peak, and crest factor outputs
- Functions from 1 MHz to 8 GHz
CN0175
< Prev
Next >
Features & Benefits
- Multichannel simultaneous sampling data acquisition system
- 14 bit SAR ADC with >80 dB dynamic range
- Integrated protection, amplifiers, and filtering
cn0079
< Prev
Next >
CN0305
< Prev
Next >
Features & Benefits
- 16-bit, 300kSPS SAR ADC system
- Optimum low power drive amplifier
- Input signals up to 4kHz
CN0169
< Prev
Next >
Features & Benefits
- True 16 bit programmable voltage output
- INL and DNL both better than 1 LSB
- Small footprint and low cost
CN0148
< Prev
Next >
Features & Benefits
- Mutlichannel simultaneous sampling data acquisition system
- Layout guidelines for 16 bit performance
Latest Resources
Videos
- ADI's Slew Rate Controllable ADuM4122 Balances EMI & Efficiency
- ADI's ADN4624 5.7 kV rms Quad-Channel 2.5 Gigabit Isolator
- ADIN1100: A Robust, Industrial, Low Power 10Base-T1L Ethernet PHY
- ADI Voyager 3: Wireless SmartMesh Vibration Monitoring Platform
- ADAQ23875: 16-Bit, 15 MSPS, μModule® Data Acquisition Solution