MAX2067

PRODUCTION

50MHz to 1000MHz High-Linearity, Serial/Analog-Controlled VGA

Industry's Only Fully Programmable Analog VGA

Viewing:

Overview

  • 50MHz to 1000MHz RF Frequency Range
  • Pin-Compatible Family Includes
    • MAX2065 (Analog/Digital VGA)
    • MAX2066 (Digital VGA)
  • +21.9dB (typ) Maximum Gain
  • 0.5dB Gain Flatness Over 100MHz Bandwidth
  • 31dB Gain Range
  • Built-In DAC for Analog Attenuation Control
  • Excellent Linearity (Configured with Amplifier Last)
    • +43dBm OIP3
    • +66dBm OIP2
    • +19dBm Output 1dB Compression Point
    • -70dBc HD2
    • -87dBc HD3
  • 4dB Typical Noise Figure (NF)
  • Single +5V Supply (Optional +3.3V Operation)
  • External Current-Setting Resistors Provide Option for Operating Device in Reduced-Power/Reduced-Performance Mode

The MAX2067 high-linearity analog variable-gain amplifier (VGA) is a monolithic SiGe BiCMOS attenuator and amplifier designed to interface with 50Ω systems operating in the 50MHz to 1000MHz frequency range (see the Typical Application Circuit in the full data sheet). The analog attenuator is controlled using an external voltage or through the SPI™-compatible interface using an on-chip 8-bit DAC.

Because each stage has its own RF input and RF output, this component can be configured to either optimize NF (amplifier configured first), or OIP3 (amplifier last). The device's performance features include 22dB amplifier gain (amplifier only), 4dB NF at maximum gain (includes attenuator insertion loss), and a high OIP3 level of +43dBm. Each of these features makes the MAX2067 an ideal VGA for numerous receiver and transmitter applications.

In addition, the MAX2067 operates from a single +5V supply with full performance, or a single +3.3V supply with slightly reduced performance, and has an adjustable bias to trade current consumption for linearity performance. This device is available in a compact 40-pin thin QFN package (6mm x 6mm) with an exposed pad. Electrical performance is guaranteed over the extended temperature range (TC = -40°C to +85°C).

Applications

  • Cable Modem Termination Systems (CMTS)
  • Cellular Band WCDMA and cdma2000® Base Stations
  • Fixed Broadband Wireless Access
  • GSM 850/GSM 900 EDGE Base Stations
  • IF and RF Gain Stages
  • Military Systems
  • RFID Handheld and Portal Readers
  • Temperature Compensation Circuits
  • Video-on-Demand (VOD) and DOCSIS®-Compliant EDGE QAM Modulation
  • WiMAX and LTE Base Stations and Customer Premise Equipment
  • Wireless Local Loop

MAX2067
50MHz to 1000MHz High-Linearity, Serial/Analog-Controlled VGA
MAX2067: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Variable Gain Amplifiers (VGA) 8
MAX2027 PRODUCTION IF Digitally Controlled Variable-Gain Amplifier
MAX2055 PRODUCTION Digitally Controlled, Variable-Gain, Differential ADC Driver/Amplifier
MAX2057 PRODUCTION 1300MHz to 2700MHz Variable-Gain Amplifier with Analog Gain Control
MAX2056 PRODUCTION 800MHz to 1000MHz Variable-Gain Amplifier with Analog Gain Control
MAX2059 1700MHz to 2200MHz, High-Linearity, SPI-Controlled DVGA with Integrated Loopback Mixer
MAX2066 PRODUCTION 50MHz to 1000MHz High-Linearity, Serial/Parallel-Controlled Digital VGA
MAX2065 PRODUCTION 50MHz to 1000MHz High-Linearity, Serial/Parallel-Controlled Analog/Digital VGA
MAX2058 PRODUCTION 700MHz to 1200MHz High-Linearity, SPI-Controlled DVGA with Integrated Loopback Mixer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Software Development 1

Latest Discussions

Recently Viewed