ADuM4160: First Single Package USB Isolation Solution

2011-01-20

The ADuM4160 is an integrated single chip USB isolator. It is designed to provide isolation in the D+/D- lines and works with existing USB ports. Based on Analog Devices' patented iCoupler technology, the ADuM4160 combines the ease of use of an off-the-shelf isolated USB module with the integration capability of a stand alone Serial Interface Engine.

Visit the ADuM4169 Product and Evalutation Board Pages

ADuM4160: First Single Package USB Isolation Solution

2011-01-20
The ADuM4160 is an integrated single chip USB isolator. It is designed to provide isolation in the D+/D- lines and works with existing USB ports. Based on Analog Devices' patented iCoupler technology, the ADuM4160 combines the ease of use of an off-the-shelf isolated USB module with the integration capability of a stand alone Serial Interface Engine.
Visit the ADuM4169 Product and Evalutation Board Pages
Latest Media 11
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目