DPS for PA Characterization

2025-07-02

Learn about ADI’s ADMX3001 Device Power Supply as the bias (source) for RF power amplifier-(PA) characterization. Bias conditions (voltage bias, current limit) are swept programmatically while applying various test signals (including level and potentially predistortion) to the input of the PA under test using an analog signal generator and measuring the resulting distortion using a spectrum analyzer. See how the power delivery capabilities (up to 1A per Channel @ 5V) and configuration flexibility of this instrument support both laboratory characterization as well as production test.

DPS for PA Characterization

2025-07-02

Learn about ADI’s ADMX3001 Device Power Supply as the bias (source) for RF power amplifier-(PA) characterization. Bias conditions (voltage bias, current limit) are swept programmatically while applying various test signals (including level and potentially predistortion) to the input of the PA under test using an analog signal generator and measuring the resulting distortion using a spectrum analyzer. See how the power delivery capabilities (up to 1A per Channel @ 5V) and configuration flexibility of this instrument support both laboratory characterization as well as production test.

Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目