ADMX3001: High Precision Source-Measure Unit (SMU)

2024-09-20

ADMX3001 is a 4-channel, 4-quadrant SMU board with 7 current ranges (1A to 1µA) and 3 voltage ranges (100V, 10V, 1V). It delivers 0.01% accuracy, advanced power management, and integrates with ADHV4711 op-amp and AD4630-24 SAR ADC for high-performance applications.

ADMX3001: High Precision Source-Measure Unit (SMU)

2024-09-20
ADMX3001 is a 4-channel, 4-quadrant SMU board with 7 current ranges (1A to 1µA) and 3 voltage ranges (100V, 10V, 1V). It delivers 0.01% accuracy, advanced power management, and integrates with ADHV4711 op-amp and AD4630-24 SAR ADC for high-performance applications.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目