Introduction to the MAX14727/28/31 Dual-Input, Bidirectional Overvoltage Protectors with Automatic Path Control
2022-10-04
This video provides an introduction to the MAX14727/MAX14728/MAX14731 which provide protection to valuable consumer circuits against two positive voltage faults up to +28VDC.
Introduction to the MAX14727/28/31 Dual-Input, Bidirectional Overvoltage Protectors with Automatic Path Control
2022-10-04
This video provides an introduction to the MAX14727/MAX14728/MAX14731 which provide protection to valuable consumer circuits against two positive voltage faults up to +28VDC.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}