Introduction to the MAXM22510/11 2.5kVRMS Complete Isolated RS-485/RS-422 Module Transceiver + Power
2022-10-04
This video provides an introduction to the MAXM22510 and MAXM22511, isolated RS-485/ RS-422, full-duplex, transceiver modules providing 2500VRMS (60s) of galvanic isolation between the cableside (RS-485/RS-422 driver/receiver side) and the UARTside of the device. An integrated DC-DC powers the cable-side of the module. No external components are required.
Introduction to the MAXM22510/11 2.5kVRMS Complete Isolated RS-485/RS-422 Module Transceiver + Power
2022-10-04
This video provides an introduction to the MAXM22510 and MAXM22511, isolated RS-485/ RS-422, full-duplex, transceiver modules providing 2500VRMS (60s) of galvanic isolation between the cableside (RS-485/RS-422 driver/receiver side) and the UARTside of the device. An integrated DC-DC powers the cable-side of the module. No external components are required.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}