Introduction to the MAX20446 Automotive I2C 6-Channel 120mA Backlight Driver with Boost/SEPIC Controller

2022-10-04

This video provides an introduction to the MAX20446, a 6-channel backlight driver with boost controller for automotive displays. The integrated current outputs can sink up to 120mA LED current each. The device accepts a wide 4.5V to 36V input voltage range and withstands direct automotive load-dump events.

Introduction to the MAX20446 Automotive I2C 6-Channel 120mA Backlight Driver with Boost/SEPIC Controller

2022-10-04
This video provides an introduction to the MAX20446, a 6-channel backlight driver with boost controller for automotive displays. The integrated current outputs can sink up to 120mA LED current each. The device accepts a wide 4.5V to 36V input voltage range and withstands direct automotive load-dump events.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目