Essential Analog Toolkit: Wireless Transmitter/Receiver

2022-10-04

Learn about the features, benefits, and applications of the wireless transmitter and wireless receiver included in the Essential Analog Toolkit. The MAX41460 ISM transmitter supports ASK and FSK over a wide sub-GHz frequency range with up to 16dBm output power. The MAX7034 is a low power (< 6.7mA) superheterodyne receiver is designed to receive ASK data in the 300MHz to 450MHz frequency range.

Essential Analog Toolkit: Wireless Transmitter/Receiver

2022-10-04
Learn about the features, benefits, and applications of the wireless transmitter and wireless receiver included in the Essential Analog Toolkit. The MAX41460 ISM transmitter supports ASK and FSK over a wide sub-GHz frequency range with up to 16dBm output power. The MAX7034 is a low power (< 6.7mA) superheterodyne receiver is designed to receive ASK data in the 300MHz to 450MHz frequency range.

Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目