LTC2947 Video Product Brief

2017-09-18

The LTC2947 is a high-precision power and energy monitor with an internal sense resistor supporting up to ±30A. Three internal No Latency Δ∑™ ADCs ensure accurate measurement of voltage and current, while high bandwidth analog multiplication of voltage and current provides accurate power measurement in a wide range of applications. Internal or external clocking options enable precise charge and energy measurements. An internal 300µΩ, temperature-compensated sense resistor minimizes efficiency loss and external components, simplifying energy measurement applications while enabling high accuracy current measurement over the full temperature range. All measured quantities are stored in internal registers accessible via the selectable I2C/SPI interface. The LTC2947 features programmable high and low thresholds for all.

LTC2947 Video Product Brief

2017-09-18
The LTC2947 is a high-precision power and energy monitor with an internal sense resistor supporting up to ±30A. Three internal No Latency Δ∑™ ADCs ensure accurate measurement of voltage and current, while high bandwidth analog multiplication of voltage and current provides accurate power measurement in a wide range of applications. Internal or external clocking options enable precise charge and energy measurements. An internal 300µΩ, temperature-compensated sense resistor minimizes efficiency loss and external components, simplifying energy measurement applications while enabling high accuracy current measurement over the full temperature range. All measured quantities are stored in internal registers accessible via the selectable I2C/SPI interface. The LTC2947 features programmable high and low thresholds for all.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目