Current Sharing and Load Transient Performance

2017-09-18

The LTM8050 step-down µModule regulator accepts an input supply voltage up to 58V delivering a 2A output at an output voltage adjustable up to 24V. The LTM8050 also supports output current sharing. In this Techclip video, two LTM8050s operate with excellent current matching within 1% at 4A even under a demanding load transient.

Current Sharing and Load Transient Performance

2017-09-18
The LTM8050 step-down µModule regulator accepts an input supply voltage up to 58V delivering a 2A output at an output voltage adjustable up to 24V. The LTM8050 also supports output current sharing. In this Techclip video, two LTM8050s operate with excellent current matching within 1% at 4A even under a demanding load transient.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目