775nV Low Noise Voltage Reference Measurement Techniques - LTC6655

2017-09-14

Frequently, voltage reference stability and noise define measurement limits in instrumentation systems. In particular, reference noise often sets stable resolution limits. Reference voltages have decreased with the continuing drop in system power supply voltages, making reference noise increasingly important. The compressed signal processing range mandates a commensurate reduction in reference noise to maintain resolution. Noise ultimately translates into quantization uncertainty in A-to-D converters, introducing jitter in applications such as scales, inertial navigation systems, infrared thermography, DVMs and medical imaging apparatus.

A new low voltage reference, the LTC6655, has only 0.3ppm (775nV) noise at 2.5VOUT. Verifying this extremely low noise level constitutes a high order difficulty measurement, requiring a 1Hz to 10Hz noise floor below 160 nanovolts. This video summarizes the measurement technique and presents results.

775nV Low Noise Voltage Reference Measurement Techniques - LTC6655

2017-09-14
Frequently, voltage reference stability and noise define measurement limits in instrumentation systems. In particular, reference noise often sets stable resolution limits. Reference voltages have decreased with the continuing drop in system power supply voltages, making reference noise increasingly important. The compressed signal processing range mandates a commensurate reduction in reference noise to maintain resolution. Noise ultimately translates into quantization uncertainty in A-to-D converters, introducing jitter in applications such as scales, inertial navigation systems, infrared thermography, DVMs and medical imaging apparatus.

A new low voltage reference, the LTC6655, has only 0.3ppm (775nV) noise at 2.5VOUT. Verifying this extremely low noise level constitutes a high order difficulty measurement, requiring a 1Hz to 10Hz noise floor below 160 nanovolts. This video summarizes the measurement technique and presents results.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目