Power Entry Protection in the Datacenter
2017-04-10
Introducing the ADM1272 Hotswap Controller with PMBus power monitoring. The ADM1272 offers advanced system and MOSFET protection for applications such as +48V datacenter, to ensure maximum system protection, reliability and availability.
Learn more about our Hotswap ControllersPower Entry Protection in the Datacenter
2017-04-10
Introducing the ADM1272 Hotswap Controller with PMBus power monitoring. The ADM1272 offers advanced system and MOSFET protection for applications such as +48V datacenter, to ensure maximum system protection, reliability and availability.
Learn more about our Hotswap Controllers
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}