Loop-Powered Field Instrument Circuit with HART Interface

2013-03-08

Save time in designing loop powered field instruments with Analog Devices’ demo circuit. It features low power, high performance components – ADuCM360 precision analog microcontroller, AD5421 16-bit 4-20mA loop-powered DAC and AD5700 FSK HART modem.

Complete 4 mA to 20 mA Loop Powered Field Instrument with HART Interface

Loop-Powered Field Instrument Circuit with HART Interface

2013-03-08
Save time in designing loop powered field instruments with Analog Devices’ demo circuit. It features low power, high performance components – ADuCM360 precision analog microcontroller, AD5421 16-bit 4-20mA loop-powered DAC and AD5700 FSK HART modem.
Complete 4 mA to 20 mA Loop Powered Field Instrument with HART Interface
Latest Media 11
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目