High Temperature Operation of the ADXL206 and AD8229
2011-07-01
The 175 °C rated ADXL206 accelerometer and the 210 °C rated AD8229 instrumentation amplifier are used to plot the thermal gradient in a rotisserie oven by combining inclination angle and thermocouple temperature measurements.
Visit the High Temperature PageHigh Temperature Operation of the ADXL206 and AD8229
2011-07-01
The 175 °C rated ADXL206 accelerometer and the 210 °C rated AD8229 instrumentation amplifier are used to plot the thermal gradient in a rotisserie oven by combining inclination angle and thermocouple temperature measurements.
Visit the High Temperature Page
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}