Telecom Application Notes Index
Abstract
Application note 300 provides lists of application notes applicable to Dallas Semiconductor/Maxim Communications Products including T1/E1 single chip transceivers (SCTs), T1/E1 line interface units (LIUs), T1/E1 framers, and bit error rate tester (BERT). Notes are listed by part number as well as functional categories such as PCM Interface, Network Interface, Component Selection, and Programming.
Introduction
Telecom application notes can be found in the numerical listing. This index is updated periodically to show by
category what is in the numerical listing. There may be application notes in the numerical listing that are not yet
referenced by this index.
BERT Components/Related Application Notes
| DS2172/DS21372 Bit Error-Rate Tester |
|
T1 Components/Related App Notes
| DS2141A T1 Controller | DS21Q41 Quad T1 Controller | DS2151 T1 Single-Chip Transceiver | DS2152 Enhanced T1 Single-Chip Transceiver | DS21x52 3.3/5V T1 Single-Chip Transceiver | DS21Q42 Enhanced Quad T1 Framer |
|
|
|
|
|
|
T1/E1 Components/Related App Notes
| DS2148/Q48, DS2149/349, DS21348/Q348/448 T1/J1 Single-Chip/Quad Line Interface Units | DS21x5y, DS21x5y 3.3/5V T1/E1 Transceiver | DS21Qx5y, DS21Qx5y Quad 3.3/5V T1/E1 Transceiver | DS2155, DS21Q55 Single-Chip/Quad T1/E1/J1 Transceiver | DS2156 T1/E1/J1 Single-Chip Transceiver TDM/Utopia II Interface | DS3134, DS31256 Channelized T1/J1 And Universal HDLC Controller |
|
|
|
|
|
|
E1 Components/Related App Notes
| DS2143 E1 Controller | DS21Q43 Quad E1 Controller | DS2153 E1 Single-Chip Transceiver | DS2154 Enhanced E1 Single-Chip Transceiver | DS21x54 3.3/5V E1 Single-Chip Transceiver | DS21Q44 Enhanced Quad E1 Framer |
|
|
|
|
|
|
T3/E3 Components/Related App Notes
| DS3150, DS315X T1/J1 Single/Dual/Triple/Quad DS3/E3/STS-1 Line Interface Units |
|
Device History
Highlights the hardware and software differences between the various generation devices.
- 348: DS2154L vs. DS2153Q
- 349: DS2152L vs. DS2151Q
- 350: Provision Your DS2152 or DS2154 Design for the Next Generation Devices
- 356: DS21Q44 vs. DS21Q43
- 357: DS21Q42 vs. DS21Q41
- 360: DS21x52 vs. DS2152
- 361: DS21x54 vs. DS2154
- 403: DS2155 and DS26401 Software Comparison
- 2351: DS31256 and DS3134 HDLC Controller Comparison
Detailed information into device operation.
- 352: General Network Interface Design Criteria for the DS2153 and DS2154
- 353: General Network Interface Design Criteria for the DS2151 and DS2152
- 354: Clock Map of DS2152 and DS2154
- 301: 8MHz System Clock Operation
- 302: 8MHz System Clock Operation
- 303: Interfacing to the ADSP-2181
- 304: Interfacing to the AT&T T7270
- 305: Interfacing to the Bt8221, Bt8222
- 306: 3-Channel Drop/Insert
- 307: 3-Channel Drop/Insert
- 308: Interfacing to the SGS Thomson M3488
- 309: Fractional T1 and E1
- 310: D4 Framing and Signaling
- 311: Interfacing to the Hitachi HD64570
- 312: Interfacing to the Siemens PEB20320
- 313: Interfacing to the Mitel MT8980D
- 314: Per-Channel Loopback
- 315: Interfacing to the Siemens PEB2045
- 316: Interfacing to the PMC-Sierra PM7345
- 317: Interfacing to the Siemens PXB4220
- 318: Interfacing to the MC68MH360
- 319: Interfacing to the MC68MH360
- 320: Interfacing to the MC68MH360
- 321: Interfacing to the IGT WAC-0210C
- 359: Interfacing to the TI DSP TMS320540X Family
- 322: Selectable 120Ω and 75Ω Interface
- 323: Line Monitor
- 324: Secondary Overvoltage Protection
- 325: Crystal Selection
- 351: Transformer Selection
- 326: Interfacing to a Nonmux Bus
- 358: PCI Bus Utilization
- 327: Creating a T1/E1 Channel Service Unit
- 328: Creating a D4/ESF Channel Service Unit
- 335: Controlling the FDL
- 336: Transparent Operation
- 337: ANSI T1.231-1993 Implementation
- 338: Alarm Set and Clear Criteria
- 339: D4 Framing Applications
- 340: ETS 300 011 Alarm Generation
- 341: Device Identification
- 342: Initialization and Programming
- 345: SLC-96 Operation
- 2731: DS2155, DS21Q55, DS2156 Programming SLC-96
The demo kits can be easily converted between T1 and E1 operation.
- 346: Converting the DS2152/DS2154 Demo Kits
- 347: Converting the DS2151/DS2153 Demo Kits
Device features not covered in the data sheets.
- 329: DS2151 Special Modes
- 330: DS2153 Special Modes
- 355: Test Registers
- 331: V.54 Modem Test Patterns
- 332: Simplified Receiver Operation
- 333: Repetitive Pattern Operation
- 334: Interfacing to T1 and E1 Framers
- 389: DS2155 Internal BERT Programming
- 324: T1/E1 Network Interface Design
- 350: Provision Your DS2152 or DS2154 Hardware Design for the Next Generation Devices
- 376: Simple, Low-Cost, 4-Port E1 Design Using DS21Q50
- 384: T1/E1/J1 Dual Connector Interface
- 398: T3/E3/STS-1 LIU Secondary Surge Protection Design
- 400: DS2155 Monitor Mode Design
- 401: Extended System Information Bus (ESIB) Control Application
- 402: Additional Pulse Amplitude Settings for DS2148, DS21348, DS21Q48, DS21Q348 and DS21448
- 404: Modifying the Pulse Shape of the DS3150 and DS315x
- 405: Power-Fault Protection Layout
- 2696: Redundancy Protection for T3/E3/STS-1 Networks
- 406: DS21Qx5y BSDL Scan Chain Mapping