OP200S
量产航空航天用双通道、低失调、低功耗运算放大器
- 产品模型
- 3
概述
|
|
OP200是一款提供OP77型精密性能的单芯片双通道运算放大器。它采用业界标准8引脚排列配置,兼具精密性能及双通道放大器节省空间和成本的优势。
在整个军用温度范围内,OP200具有小于75 μV的极低输入失调电压,失调电压漂移低于0.5 μV/°C。驱动10 kΩ负载时,OP200的开环增益超过5,000,000;输入偏置电流低于2 nA;共模抑制比(CMRR)高于120 dB;电源抑制比(PSRR)低于1.8 μV/V。OP200的极低输入失调电压通过片内齐纳击穿(Zener zap)调整而实现,无需进行失调零点校准。
双通道OP200的总功耗不到单通道OP07的一半,而OP200的性能则明显优于这款工业标准运算放大器。OP200的电压噪声密度在1kHz时为11nV/√Hz,仅为大多数竞争器件的一半。
OP200是需要多个精密运算放大器和低功耗应用的理想选择。
参考资料
数据手册 1
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| 5962-8859301V2A | 20-Lead LCC | ||
| 5962-8859301VPA | 8-Lead CerDIP | ||
| OP200-000C | DIE |
| 产品型号 | 产品生命周期 | PCN |
|---|---|---|
|
7月 30, 2018 - 16_0026 Qualify TeamQuest Technology, Inc. for Burn-in and Life Test of Military and Aerospace Devices |
||
| 5962-8859301V2A | 量产 | |
| 5962-8859301VPA | 量产 | |
|
10月 29, 2017 - 17_0079 Qualification of TeamQuest Technology Inc., Philippines as an Alternate Test Site for TC-Vos Testing |
||
| 5962-8859301V2A | 量产 | |
| 5962-8859301VPA | 量产 | |
|
11月 18, 2015 - 15_0219 Laser Marking Standardization for Aerospace Packages |
||
| 5962-8859301V2A | 量产 | |
| 5962-8859301VPA | 量产 | |
|
10月 2, 2013 - 13_0163 Qualify TSSI Cavite, Phils for Burn-in and Life Test of MIL-PRF-38535 QMLV Aerospace Devices |
||
| 5962-8859301V2A | 量产 | |
| 5962-8859301VPA | 量产 | |
|
11月 9, 2011 - 11_0050 Transfer of ADI Hermetics Assembly location from Paranaque, Manila to General Trias, Cavite Philippines |
||
| 5962-8859301V2A | 量产 | |
| 5962-8859301VPA | 量产 | |
|
11月 9, 2011 - 11_0182 Test Site Transfer from Analog Devices Philippines Inc in Paranaque to Analog Devices General Trias in Cavite, Philippines |
||
| 5962-8859301V2A | 量产 | |
| 5962-8859301VPA | 量产 | |
|
6月 1, 2011 - 11_0088 Top and Bottom Mark Standardization for Certain LCC (Leadless Chip Carrier) and Metal Can Packages |
||
| 5962-8859301V2A | 量产 | |
|
11月 7, 2012 - 12_0199 Qualification of New Conductive Silver-Filled Glass Die Attach Adhesive for Cerdip and Ceramic Flatpack (Cerpack) Packages. |
||
| 5962-8859301VPA | 量产 | |
|
2月 9, 2009 - 08_0073 Change of Seal Glass Material for Cerdip & Cerpak Packages |
||
| 5962-8859301VPA | 量产 | |
|
9月 30, 2026 - 26_0083 Discontinuance of OP200S Products |
||
| 5962-8859301V2A | 量产 | |
| 5962-8859301VPA | 量产 | |
|
12月 19, 2025 - 25_0094 Obsolescence of Select Aerospace Products |
||
| OP200-000C | 过期 | |
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件最新评论
需要发起讨论吗? 没有关于 OP200S的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论