ADSY2301
预发布Modular, 8GHz to 11GHz, Single Polarized, Phased Array Platform
- 产品模型
- 1
概述
- Frequency range: 8GHz to 11GHz
- Modular tile architecture
- Transmit performance, 16-element tile
- Saturated power per element: 2W to 4W
- Single-channel large signal gain: 38dB
- Receive performance, 16-element tile
- Cascaded noise figure: 4dB
- Single-channel gain: 23dB
- Common RF performance
- 360° phase range with 2.8° LSB
- 180ns Tx/Rx switching speed
- Passive antenna performance
- Active VSWR at 0°: 2:1
- E-plane active VSWR at 45°: 2.5:1
- H-plane active VSWR at 45°: 2.5:1
- Radiation efficiency: >80%
The ADSY2301 is an 8GHz to 11GHz half-duplex, single polarized, transmit and/or receive modular platform for phased array applications.
The ADSY2301 has analog beamforming in the transmit and receive front end (tile) featuring the ADAR1000 beamformer IC (BFIC) and the ADTR1101 T/R module (TRM). The upconverter and downconverter card features the ADMV1320/ADMV1420 tuner ICs to convert X band down to a sampleable, intermediate frequency (IF) range. The digitizer back end makes use of the ADRV9009- ZU11EG digitizer, system on module (SOM) and a carrier card for development.
The ADRV9009-ZU11EG is a highly integrated RF System-On- Module (RF-SOM)-based on the Analog Devices, Inc., ADRV9009 and Xilinx Zynq UltraScale+ MPSoC.
The ADSY2301 platform is available as standalone, scalable BFIC+TRM tiles, as a scalable integrated RF to IF system with 4× tiles and an upconverter and downconverter card, and as an end-to-end, RF to bits, benchtop use hybrid array with 4× tiles, an upconverter and downconverter card, and digitizer back end for evaluation.
For more information on the ADSY2301, contact SystemOnModules@ analog.com.
APPLICATIONS
- Commercial SATCOM, weather radar
- Military radios, radars, electronic counter measures (ECMs)
- Passive radar and very small aperture terminals (VSATs)
参考资料
ADI 始终高度重视提供符合最高质量和可靠性水平的产品。我们通过将质量和可靠性检查纳入产品和工艺设计的各个范围以及制造过程来实现这一目标。出货产品的“零缺陷”始终是我们的目标。查看我们的质量和可靠性计划和认证以了解更多信息。
| 产品型号 | 引脚/封装图-中文版 | 文档 | CAD 符号,脚注和 3D模型 |
|---|---|---|---|
| ADSY2301-ENG1 | MULTICHIP MODULE SUBSYTM |
这是最新版本的数据手册
软件资源
找不到您所需的软件或驱动?
申请驱动/软件最新评论
需要发起讨论吗? 没有关于 ADSY2301的相关讨论?是否需要发起讨论?
在EngineerZone®上发起讨论