adp3604

过期

Switched Capacitor Voltage Converter w/Regulated Output - up to 120mA

Viewing:

概述

  • Fully Regulated Output
  • Output Voltage: –3.0 V (Regulated)
  • High Output Current: 120 mA
    50 mA Version (ADP3603) Is Also Available
  • High Switching Frequency:
    120 kHz (240 kHz Internal Oscillator)
  • Outstanding Precision: 63% Output Accuracy
  • Shutdown Capability
  • Input Voltage Range: +4.5 V to +6.0 V
  • Small Outline 8-Pin SOIC Package
adp3604
Switched Capacitor Voltage Converter w/Regulated Output - up to 120mA
pdp-image-unavailable
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

最新评论

需要发起讨论吗? 没有关于 ADP3604的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览