ADMV49281

推荐用于新设计

37.0 GHz to 43.5 GHz Transmit/Receive Dual Polarization Beamformer

Viewing:
产品技术资料帮助

ADI公司所提供的资料均视为准确、可靠。但本公司不为用户在应用过程中侵犯任何专利权或第三方权利承担任何责任。技术指标的修改不再另行通知。本公司既没有含蓄的允许,也不允许借用ADI公司的专利或专利权的名义。本文出现的商标和注册商标所有权分别属于相应的公司。

概述

  • RF range: 37.0 GHz to 43.5 GHz
  • 16 configurable transmit and receive channels
  • High linearity transmit performance with high back-off and peak efficiency that supports up to 1600 MHz 5G NR signal bandwidth
  • High efficiency under multiple output power levels with several supply voltage levels
  • Dual polarization, 8 horizontal and 8 vertical channels with single-ended RF inputs and outputs
  • Fast TDD switching using TRX_x pins
  • On-chip temperature sensor for receive and transmit
  • Integrated power detector per transmit channel with digital filtering
  • Automatic temperature compensation for gain for receive and transmit
  • High resolution, 6-bit vector modulator for 360° phase control, 6-bit and 5-bit DVGAs for amplitude control
  • Memory for 2048 shared transmit and receive beam positions
  • NVM for phase and gain calibration
  • Dual power supplies required: 3 V and 1.8 V with an on-chip LDO voltage regulator for 1.2 V and 1.0 V
  • 3-wire or 4-wire SPI that supports up to 133 MHz SPI clock speed
ADMV49281
37.0 GHz to 43.5 GHz Transmit/Receive Dual Polarization Beamformer
ADMV49281 - Chip ADMV49281 Functional Block Diagram
添加至 myAnalog

将产品添加到myAnalog 的现有项目或新项目中(接收通知)。

创建新项目
提问

参考资料

数据手册 1

申请保密协议

完成保密协议(NDA)后可获得完整的文件。

申请保密协议
了解更多
添加至 myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

创建新项目

软件资源

找不到您所需的软件或驱动?

申请驱动/软件

最新评论

需要发起讨论吗? 没有关于 ADMV49281的相关讨论?是否需要发起讨论?

在EngineerZone®上发起讨论

近期浏览