High Efficiency Dual 13A or Single 26A µModule Regulator

2017-09-18

Analog Devices' LTM4620 uses a proprietary lead frame design to package high power regulators into a very small form factor with effective thermal conduction through the top and bottom of the µModule product. The device can be connected in parallel to support higher current applications with very accurate current sharing between the channels.

High Efficiency Dual 13A or Single 26A µModule Regulator

2017-09-18
Analog Devices' LTM4620 uses a proprietary lead frame design to package high power regulators into a very small form factor with effective thermal conduction through the top and bottom of the µModule product. The device can be connected in parallel to support higher current applications with very accurate current sharing between the channels.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目