概览
优势和特点
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
电路描述
The SoCKit Development Kit presents a robust hardware design platform built around the Altera Cyclone V System-on-Chip (SoC) FPGA, which combines the latest Cortex-A9 embedded cores with industry-leading programmable logic for ultimate design flexibility. Users can now leverage the power of tremendous re-configurability paired with a high-performance, low-power processor system.
Each SoC Kit features:
- Altera Cyclone V SoC with Dual ARM® Cortex®-A9 processors and 110K LEs
- High Speed Mezzanine Connector (HSMC) including transceivers
- Two banks of low-power DDR3 memory
- MicroSD card and Ethernet 10/100/1000 interfaces
- Adjustable clock output by Silicon Labs
- Graphic LCD: 128 × 64 (SPI Interface)
- VGA and Audio connections
- USB 2.0 OTG (Full Speed) and USB to UART connections
- 3-Axis digital accelerometer and temp sensor
- User’s manual/start-up guide, USB and Power Cables
样片申请及购买
样片
产品 |
描述 |
可提供样片的
|
LT3080 | 可调 1.1A、单电阻、低压差稳压器 |
LT3080EDD#PBF LT3080EMS8E#PBF LT3080EQ#PBF LT3080EST#PBF LT3080ET#31PBF LT3080ET#PBF LT3080IDD#PBF LT3080IMS8E#PBF LT3080IQ#PBF LT3080IST#PBF LT3080IT#PBF |
LTC3026 | 1.5A 低输入电压 VLDO 线性稳压器 |
LTC3026EDD#PBF LTC3026EMSE#PBF LTC3026IDD#PBF LTC3026IMSE#PBF |
LTC3025-1 LTC3025-2 LTC3025-3 LTC3025-4 |
500mA 微功率 VLDO 线性稳压器 |
LTC3025EDC-1#TRMPBF LTC3025EDC-2#TRMPBF LTC3025EDC-3#TRMPBF LTC3025EDC-4#TRMPBF LTC3025IDC-1#TRMPBF LTC3025IDC-2#TRMPBF LTC3025IDC-3#TRMPBF LTC3025IDC-4#TRMPBF |
LT3085 | 可调 500mA 单电阻器低压差稳压器 |
LT3085EDCB#TRMPBF LT3085EMS8E#PBF LT3085IDCB#TRMPBF LT3085IMS8E#PBF |
LTC3614 | 4A、4MHz、单片式同步降压型 DC/DC 转换器 |
LTC3614EUDD#PBF LTC3614HUDD#PBF LTC3614IUDD#PBF |
LTC3608 | 18V、8A 单片式同步降压型 DC/DC 转换器 |
LTC3608EWKG#PBF LTC3608IWKG#PBF |
LTC3600 | 15V、1.5A、同步轨至轨单电阻器降压型稳压器 |
LTC3600EDD#PBF LTC3600EMSE#PBF LTC3600IDD#PBF LTC3600IMSE#PBF |