AD7843

PRODUCTION

Touch Screen Digitizer

Part Models
6
1ku List Price
Starting From $1.47

Part Details

  • 4-wire touch screen interface
  • Specified throughput rate of 125 kSPS
  • Low power consumption: 1.37 mW max at 125 kSPS with VCC = 3.6 V
  • Single supply, VCC of 2.2 V to 5.25 V
  • Ratiometric conversion
  • High speed serial interface
  • Programmable 8-bit or 12-bit resolution
  • 2 auxiliary analog inputs
  • Shutdown mode: 1 µA max
  • 16-lead QSOP and TSSOP packages
AD7843
Touch Screen Digitizer
Ask a Question

Documentation

Learn More

Software Resources

Latest Discussions