ADC/DAC Combo Converters
ADI’s integrated solutions save space over discrete implementations, simplify operations, and provide the configurability, reliability, and predictability that your system requires. ADC and DAC
Go to Product Selection Table
Viewing:
Subcategories
High Speed ADC/DAC Combos
Analog Devices’ high speed ADC/DAC combination converters deliver industry-leading performance and
sampling speeds, featuring software-configurable inputs/outputs (SWIO), integrated monitoring, and control components for maximum flexibility. By combining converters with sensors, current sensing, and GPIO in a compact solution, they simplify design, save space, and enhance system reliability. These converters are ideal for wideband radio frequency, intermediate frequency signal processing, and general-purpose baseband applications, as well as for use in wired and wireless communications, instrumentation, radar, and electronic warfare. Fully supported with comprehensive documentation and evaluation tools, they help accelerate development and reduce system design costs.
Precision ADC/DAC Combos
Analog Devices offers the industry’s broadest portfolio of precision ADC/DAC combination converters,
delivering best-in-class performance, ultra low power, and compact footprints for demanding signal processing applications. With resolutions from 8 to 32 bits and a range of architectures—including SAR, sigma-delta, and isolated converters—ADI simplifies even the most complex biasing and control designs. Supported by a full suite of design tools, evaluation boards, and simulation resources, these converters help accelerate development from concept to final product.
Products in Category
AD74416H
RECOMMENDED FOR NEW DESIGNS
Quad-Channel, Software Configurable Input and Output with HART Modem
ADPD7008
RECOMMENDED FOR NEW DESIGNS
Multimodal Sensor Front End
ADSY1100
PRE-RELEASE
4 Tx/4 Rx, 0.1 GHz to 20 GHz Apollo MxFE 3UVPX Tuner + Digitizer + Processor
MAX86165
RECOMMENDED FOR NEW DESIGNS
Miniature Optical Heart Rate Module
ADPD7000
RECOMMENDED FOR NEW DESIGNS
Multimodal Sensor Front End
AD9088
RECOMMENDED FOR NEW DESIGNS
Apollo MxFE Octal, 16-Bit, 16 GSPS RF DAC and Octal, 12-Bit, 8 GSPS RF ADC
AD9084
RECOMMENDED FOR NEW DESIGNS
Apollo MxFE Quad, 16-Bit, 28GSPS RF DAC and Quad, 12-Bit, 20 GSPS RF ADC
AD74115
RECOMMENDED FOR NEW DESIGNS
Single-Channel, Software Configurable Input and Output
AD74115H
RECOMMENDED FOR NEW DESIGNS
Single-Channel, Software Configurable Input and Output with HART Modem
ADPD6000
RECOMMENDED FOR NEW DESIGNS
Multimodal Sensor Front End
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}