AD522

Obsolete

High Accuracy Data Acquisition Instrumentation Amplifier

Viewing:

Part Details

  • Low Drift: 2.0µV/° C (AD522B)
  • Low Nonlinearity: 0.005% (G = 100)
  • High CMRR: >110dB (G = 1000)
  • Low Noise: 1.5µV p-p (0.1 to 100Hz)
  • Low Initial VOS: 100µV (AD522B)
  • Single-Resistor Gain Programmable: 1≤G≤1000
  • Output Reference and Sense Terminals
  • Data Guard for Improving ac CMR
  • Internally Compensated
  • No External Components except
  • Gain Resistor
  • Active Trimmed Offset, Gain, and CMR
AD522
High Accuracy Data Acquisition Instrumentation Amplifier
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
AD8226 PRODUCTION Wide Supply Range, Rail-to-Rail Output Instrumentation Amplifier
AD8229 PRODUCTION 1 nV/√Hz Low Noise 210°C Instrumentation Amplifier
AD8236 PRODUCTION 40 µA Micropower Instrumentation Amplifier
AD8232 RECOMMENDED FOR NEW DESIGNS Single-Lead, Heart Rate Monitor Front End
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on AD522 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed