LTC9101-2
LTC9101-2
RECOMMENDED FOR NEW DESIGNS12/24-Port IEEE 802.3bt 4-pair PoE PSE Digital Controller
- Part Models
- 2
- 1ku List Price
- Starting From $3.52
Viewing:
Overview
- Fully Compliant IEEE 802.3bt Type 3 and 4 PSE
- Up to 24 PSE Ports with Two Power Channels per Port
- +80V/–20V Tolerant Port-Facing Pins
- ECC-Protected eFlash and Data RAMs
- Low Power Path Dissipation per Channel
- 100mΩ Sense Resistance
- 30mΩ or Lower MOSFET RDS(ON)
- Chipset Provides Electrical Isolation
- Eliminates Optos and Isolated 3.3V Supply
- Very High Reliability Multipoint PD Detection
- Connection Check Distinguishes Single-Signature and Dual-Signature PDs
- Continuous Per-Port Voltage and Current Monitoring
- 1MHz I2C Compatible Serial Control Interface
- Pin or I2C Programmable PD Power
- Available in a 24-Lead 4mm × 4mm (LTC9101‑2) and 64-Lead 7mm × 11mm (LTC9102) QFN Packages
The LTC®9101-2/LTC9102 chipset is a 12/24-port power sourcing equipment (PSE) controller designed for use in IEEE 802.3bt Type 3 and 4 compliant Power over Ethernet (PoE) systems. The LTC9101-2/LTC9102 is designed to power compliant 802.3af, 802.3at, and 802.3bt PDs. The LTC9101-2/LTC9102 chipset delivers lowest-in-industry heat dissipation by utilizing low RDS(ON) external MOSFETs and 0.1Ω sense resistance per power channel. A transformer-isolated communication protocol replaces expensive opto-couplers and complex isolated 3.3V supply, resulting in significant BOM cost savings.
Advanced power management features include per-port 14‑bit current/voltage monitoring, programmable power limits, and versatile fast shut down of preselected ports. An advanced power management host software layer is available. PD detection uses a proprietary multipoint detection mechanism ensuring excellent immunity from false PD identification. Autoclass and 5-event physical classification are supported. The LTC9101-2/LTC9102 includes an I2C serial interface operable up to 1MHz. The LTC9101-2/LTC9102 is pin or I2C programmable to negotiate PD delivered power up to 71.3W.
APPLICATIONS
- PoE PSE Switches/Routers and Midspans
To request software programming documentation, please complete the Software Request Form.
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTC9101AUF-2#PBF | 24-Lead QFN (4mm x 4mm x 0.75mm w/ EP) | ||
| LTC9101AUF-2#TRPBF | 24-Lead QFN (4mm x 4mm x 0.75mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Sep 19, 2024 - 24_0142 LTC9101- Wire Diameter and Bond Composition Change |
||
| LTC9101AUF-2#PBF | PRODUCTION | |
| LTC9101AUF-2#TRPBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Evaluation Software 1
Software Interface Data Sheet and Software
The software interface data sheet for this PSE may be requested from the Software Request Form (SRF). This data sheet describes the I2C interface and programming details for the respective PSE controller.
Reference software for IEEE 802.3bt Semi-auto mode operation is available for this PSE controller and may be requested from the Software Request Form.
Can't find the software or driver you need?
Evaluation Kits
Latest Discussions
No discussions on LTC9101-2 yet. Have something to say?
Start a Discussion on EngineerZone®