LTC2928

RECOMMENDED FOR NEW DESIGNS

Multichannel Power Supply Sequencer and Supervisor

Viewing:

Overview

  • Easily Configure Power Management without Software 
  • Controls Up to Four Supplies per Device 
  • Cascades for Additional Supplies
  • Staged Supply Sequencing with Adjustable Time Positions
  • Fault Event Reporting with Diagnostics 
  • Selectable System Shutdown on Fault
  • 1.5% Undervoltage Monitor Accuracy
  • Overvoltage and/or Fault Indication
  • Configurable Undervoltage and Overvoltage Thresholds
  • Charge Pumped Enable Pins Drive N-Channel MOSFETs
  • Operates from 2.9V to 16.5V
  • 5mm × 7mm 38-lead QFN and 36-lead SSOP Packages

The LTC2928 is a four channel cascadable power supply sequencer and high accuracy supervisor. Sequencing thresholds, order and timing are configured with just a few external components, negating the need for PC board layout or software changes during system development. Multiple LTC2928s may be easily connected to sequence an unlimited number of power supplies.

Sequence outputs control supply enable pins or N-channel pass gates. Precision input comparators with individual outputs monitor power supply voltages to 1.5% accuracy. Supervisory functions include undervoltage and overvoltage monitoring and reporting as well as μP reset generation. RST may be forced high to complement margin testing.

Application faults, whether internally or externally generated, can shutdown all controlled supplies. The type and source of faults are reported for diagnosis. Individual channel controls are available to independently exercise enable outputs and supervisory functions.

A high voltage input allows the LTC2928 to be powered from voltages as high as 16.5V. A buffered reference output permits single negative power supply sequencing and monitoring operations.

APPLICATIONS

  • Network/Telecom Infrastructure
  • Sequencing for Multiple I/O and Core Voltages
  • Power Management 

LTC2928
Multichannel Power Supply Sequencer and Supervisor
LTC2928 Application Circuit LTC2928 Performance Graph Product Package 1 Product Package 2
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
Hardware Ecosystem

Parts Product Life Cycle Description
Power System Management (PSM) & Sequencers 1
LTC2974 RECOMMENDED FOR NEW DESIGNS 4-Channel PMBus Power System Manager Featuring Accurate Output Current Measurement
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LTC2928
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC1029B

LTC2928, 4-channel Sequencer and Supervisor w/ Fault Rep

Product Details

Demonstration circuit 1029B is for evaluating the performance of the LTC2928 Multichannel Power Supply Sequencer and Supervisor.

The LTC2928 sequences and monitors up to four power channels in power-up and power-down, and it monitors those outputs in the steady state. Sequencing is accomplished by controlling the power supply enable inputs or N-channel MOSFET gates with the LTC2928 outputs. Supervisory functions include undervoltage and overvoltage monitoring, and capturing the output state information in the event of a system fault.

DC1029B
LTC2928, 4-channel Sequencer and Supervisor w/ Fault Rep
DC1029B - Schematic

Reference Designs

Figure 1. CN0511 Functional Block Diagram
CN0511 Circuits from the lab

DC to 5.5 GHz Signal Generator with +/-0.5 dB Calibrated Output Power

Features and Benefits

  • DC to 5.5 GHz Single Tone Generator
  • +/- 0.5 dB  Wideband Amplitude Calibration from 0 dBm to -40 dBm
  • 48-Bit Frequency Tuning Resolution (~43 uHz)
  • Onboard VCXO for Quick Bring Up
  • Compatible with Raspberry Pi 3B+, 4, Zero W, Zero 2W
CN0511
DC to 5.5 GHz Signal Generator with +/-0.5 dB Calibrated Output Power
Figure 1. CN0511 Functional Block Diagram
EVAL-CN0511-RPIZ Evaluation Board
EVAL-CN0511-RPIZ Evaluation Board - Top View
EVAL-CN0511-RPIZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed