LTC1983

PRODUCTION

100mA Regulated Charge-Pump Inverters in ThinSOT

Viewing:

Overview

  • Fixed Output Voltages: –3V, –5V or Low Noise VIN to –VIN Inverted Output
  • ±4% Output Voltage Accuracy
  • Low Quiescent Current: 25µA
  • 100mA Output Current Capability
  • 2.3V to 5.5V Operating Voltage Range
  • Internal 900kHz Oscillator
  • "Zero Current" Shutdown
  • Short-Circuit and Over-Temperature Protected
  • Low Profile (1mm) ThinSOT Package
LTC1983
100mA Regulated Charge-Pump Inverters in ThinSOT
–3V at 100mA DC/DC Converter VOUT vs IOUT Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Charge Pumps 2
LTC3265 RECOMMENDED FOR NEW DESIGNS Low Noise Dual Supply with Boost and Inverting Charge Pumps
LTC3261 RECOMMENDED FOR NEW DESIGNS High Voltage, Low Quiescent Current Inverting Charge Pump
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • LTC1983-3
  • LTC1983-5
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
DC482A

LTC1983ES6-5 | 100mA Regulated Charge-Pump Inverter, 3V to 5.5V Input, –5VOUT, IOUT up to 100mA Max.

Product Details

DC482A: Demo Board for the LTC1983 100mA Regulated Charge-Pump Inverters in ThinSOT.

DC482A
LTC1983ES6-5 | 100mA Regulated Charge-Pump Inverter, 3V to 5.5V Input, –5VOUT, IOUT up to 100mA Max.
DC482A Demo Board DC482A Demo Board DC482A Demo Board DC482A Demo Board DC482A - Schematic

Reference Designs

CN0508 Block Diagram
CN0508 Circuits from the lab

75 Watt, Single-Output Benchtop Power Supply

Features and Benefits

  • 75 Watt Power Supply
  • Constant Current (>3A) and Constant Voltage (>25V) Modes
  • True 0V and 0A operation
  • Manual or Software Controlled
CN0508
75 Watt, Single-Output Benchtop Power Supply
CN0508 Block Diagram
EVAL-CN0508-RPIZ Evaluation Board
EVAL-CN0508-RPIZ Evaluation Board - Top View
EVAL-CN0508-RPIZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed